您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
25SP-A & 25EM-B - .250 Pitch Sprockets - Circular Pitch - 1/4",3/8" and 1/2" Bore
WMBerg
INCH
Chain and Belt Drives
Row-L-Er® Link Chain
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/row_l_er_link_chain/a96.prj},{NB=25EM-B-12},{PN=25EM-B-12},{DES=Sprocket - Hub Type B},{CN=Master Inch/Metric Catalog},{CP=A96},{P=0.250},{N=12},{PD=0.9659},{OD=1.083},{B=0.250},{H=0.62},{L=0.50},{F=0.110},{OW=0.500},{TYP=2.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
P
Pitch
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
H
Hub Diameter
[Inch]
L
Length
[Inch]
25SP-A-18
25SP-A-18
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
18
1.4397
1.567
0.250
25SP-A-20
25SP-A-20
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
20
1.5980
1.728
0.250
25SP-A-22
25SP-A-22
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
22
1.7567
1.888
0.375
25SP-A-24
25SP-A-24
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
24
1.9153
2.048
0.375
25SP-A-25
25SP-A-25
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
25
1.9947
2.128
0.375
25SP-A-26
25SP-A-26
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
26
2.0741
2.208
0.375
25SP-A-28
25SP-A-28
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
28
2.2329
2.368
0.375
25SP-A-30
25SP-A-30
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
30
2.3917
2.528
0.375
25SP-A-32
25SP-A-32
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
32
2.5506
2.688
0.375
25SP-A-35
25SP-A-35
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
35
2.7890
2.927
0.375
25SP-A-36
25SP-A-36
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
36
2.8684
3.007
0.375
25SP-A-40
25SP-A-40
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
40
3.1864
3.326
0.500
25SP-A-45
25SP-A-45
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
45
3.5839
3.725
0.500
25SP-A-48
25SP-A-48
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
48
3.8224
3.964
0.500
25SP-A-54
25SP-A-54
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
54
4.2996
4.442
0.500
25SP-A-60
25SP-A-60
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
60
4.7768
4.920
0.500
25SP-A-72
25SP-A-72
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
72
5.7314
5.875
0.500
25EM-B-9
25EM-B-9
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
9
0.7310
0.836
0.250
0.43
0.50
25EM-B-10
25EM-B-10
Sprocket - Hubless Type A
Master Inch/Metric Catalo...
0.250
10
0.8090
0.919
0.250
0.50
0.50
25EM-B-11
25EM-B-11
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
11
0.8874
1.001
0.250
0.57
0.50
25EM-B-12
25EM-B-12
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
12
0.9659
1.083
0.250
0.62
0.50
25EM-B-13
25EM-B-13
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
13
1.0446
1.164
0.250
0.72
0.50
25EM-B-14
25EM-B-14
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
14
1.1235
1.245
0.250
0.81
0.50
25EM-B-15
25EM-B-15
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
15
1.2024
1.326
0.250
0.89
0.50
25EM-B-16
25EM-B-16
Sprocket - Hub Type B
Master Inch/Metric Catalo...
0.250
16
1.2815
1.406
0.250
0.96
0.50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表