ECO CPL SSIDERE AF25-40 - SINGLE SIDE RECTANGULAR
WITTE
ALUFIX ECO
COUPLINGS
Powered by
CAD模型選擇
{witte/alufix_eco/couplings/coupling_light_eco_single_side_rectangular.prj},{NB=55134-E2},{IDNR=55134-E2},{ARTICLE=WITTE-SINGLE SIDE RECTANGULAR},{AF=25.000},{QUADER=50x50},{D1=13.800},{D2=12.600},{WEIGHT=0.003},{BT=19.000},{R1=5.500},{NP=4.000},{H=5.000},{F1=0.600},{INFO=Witte Katalog},{V=15.000},{A=1.000},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=E-0 eco marineblau}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
QUADER
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
55134-E
55134-E
WITTE-SINGLE SIDE RECTANG...
25.000
50x50
0.003
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
55134-E1
55134-E1
WITTE-SINGLE SIDE RECTANG...
25.000
50x50
0.003
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
55134-E2
55134-E2
WITTE-SINGLE SIDE RECTANG...
25.000
50x50
0.003
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
57211-E
57211-E
WITTE-SINGLE SIDE RECTANG...
40.000
80x80
0.015
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
57211-E1
57211-E1
WITTE-SINGLE SIDE RECTANG...
40.000
80x80
0.015
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
57211-E2
57211-E2
WITTE-SINGLE SIDE RECTANG...
40.000
80x80
0.015
AlMg4,5Mn0,7
EN AW-5083
E-0 eco marineblau
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表