目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Triplex (European type)
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (European type)
Connecting link No. 111
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_eu/verbindungsglied_nr_111/verbindungsglied_nr_111_dreifach_eu.prj},{NB=1703 0596 1200},{HIDEB=0},{HIDE=0},{P=38.10},{E=48.36},{B3=38.20},{D2=14.63},{G=33.4},{L3=150.0},{K=6.6},{SA=5.0},{DS=4.0},{SZ=5.0},{LS=22.0},{CNSORDERNOS=1703 0596 1200},{CNSORDERNOSR=-},{CNSORDERNOB=1703 0563 120Ma},{CNSORDERNOBK=1703 0563 KS0D},{CNSORDERNOTHT=1703 0563 120Mb},{CNSORDERNOTK=1703 0563 KS0Da},{CNSORDERNOM=1703 0563 120M},{CNSORDERNOMR=-},{INFO=PDF Katalog},{AUSVIS=Standardkette},{WIP=Nr. 111 - T 596},{WIPS=Nr. 111 - T 596},{WIPSR=-},{WIPB=Nr. 111 - 20 B-3 BI},{WIPBK=Nr. 111 - 20 B-3 BI KS},{WIPTHT=Nr. 111 - 20 B-3 TR HT},{WIPTK=Nr. 111 - 20 B-3 TR KS},{WIPMR=-},{ISO=24 B-3},{WIPM=Nr. 111 - 20 B-3 MA},{ZTNR=73151900},{ECLASS1=23-17-04-03},{ECLASS2=23-17-04-04}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1703 0548 120Ma
1703 0548 120Ma
Biathlon
Nr. 111 - 16 B-3 BI
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-03
73151900
ISO 606
1703 0548 KS0D
1703 0548 KS0D
Biathlon KS
Nr. 111 - 16 B-3 BI KS
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-03
73151900
ISO 606
1703 0548 120M
1703 0548 120M
Marathon
Nr. 111 - 16 B-3 MA
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-04
73151900
ISO 606
1703 0548 0001a
1703 0548 0001a
Marathon stainless steel
Nr. 111 - T 548 RF MA
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-05
73151900
ISO 606
1703 0548 1200
1703 0548 1200
Standard chain
Nr. 111 - T 548
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-03
73151900
ISO 606
1703 0548 1201
1703 0548 1201
Standard chain stainless ...
Nr. 111 - T 548 RF
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-05
73151900
ISO 606
1703 0548 120Mb
1703 0548 120Mb
Triathlon HT
Nr. 111 - 16 B-3 TR HT
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-04
73151900
ISO 606
1703 0548 KS0Da
1703 0548 KS0Da
Triathlon KS
Nr. 111 - 16 B-3 TR KS
16 B-3
25.40
31.88
25.60
8.28
21.0
99.9
5.4
23-17-04-04
73151900
ISO 606
1703 0563 1200
1703 0563 1200
Standard chain
Nr. 111 - T 563
20 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-03
73151900
ISO 606
1703 0563 120Ma
1703 0563 120Ma
Biathlon
Nr. 111 - 20 B-3 BI
24 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-03
73151900
ISO 606
1703 0563 KS0D
1703 0563 KS0D
Biathlon KS
Nr. 111 - 20 B-3 BI KS
24 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-03
73151900
ISO 606
1703 0563 120M
1703 0563 120M
Marathon
Nr. 111 - 20 B-3 MA
24 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-04
73151900
ISO 606
1703 0596 1200
1703 0596 1200
Standard chain
Nr. 111 - T 596
24 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-03
73151900
ISO 606
1703 0563 120Mb
1703 0563 120Mb
Triathlon HT
Nr. 111 - 20 B-3 TR HT
24 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-04
73151900
ISO 606
1703 0563 KS0Da
1703 0563 KS0Da
Triathlon KS
Nr. 111 - 20 B-3 TR KS
24 B-3
31.75
36.45
29.20
10.19
26.4
116.0
6.1
23-17-04-04
73151900
ISO 606
1703 0596 120Ma
1703 0596 120Ma
Biathlon
Nr. 111 - 24 B-3 BI
28 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-03
73151900
ISO 606
1703 0596 KS0D
1703 0596 KS0D
Biathlon KS
Nr. 111 - 24 B-3 BI KS
28 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-03
73151900
ISO 606
1703 0596 120M
1703 0596 120M
Marathon
Nr. 111 - 24 B-3 MA
28 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-04
73151900
ISO 606
1703 0613 1200
1703 0613 1200
Standard chain
Nr. 111 - T 613
28 B-3
44.45
59.56
46.80
15.90
37.0
184.0
7.4
23-17-04-03
73151900
ISO 606
1703 0596 120Mb
1703 0596 120Mb
Triathlon HT
Nr. 111 - 24 B-3 TR HT
28 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-04
73151900
ISO 606
1703 0596 KS0Da
1703 0596 KS0Da
Triathlon KS
Nr. 111 - 24 B-3 TR KS
28 B-3
38.10
48.36
38.20
14.63
33.4
150.0
6.6
23-17-04-04
73151900
ISO 606
1703 0652 1200
1703 0652 1200
Standard chain
Nr. 111 - T 652
32 B-3
50.80
58.55
45.80
17.81
42.2
184.0
7.9
23-17-04-03
73151900
ISO 606
1703 0671 1200
1703 0671 1200
Standard chain
Nr. 111 - T 671
40 B-3
63.50
72.29
56.00
22.89
52.9
227.0
10.0
23-17-04-03
73151900
ISO 606
1703 0679 1200
1703 0679 1200
Standard chain
Nr. 111 - T 679
48 B-3
76.20
91.21
71.00
29.24
63.8
281.0
10.0
23-17-04-03
73151900
ISO 606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表