目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 474.1 - Parallel Mounting Clamps, Aluminum
JW Winco
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Mounting Clamps
GN 474.1 Aluminum Parallel Mounting Clamps
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_7/mounting_clamps_aluminium/gn474_1/gn_474_1.prj},{NB=Parallel-Klemmhalter GN 474.1-B15-B15-MT},{PARTNUMBER=GN 474.1-B15-B15-MT},{D1=B15},{D1X=15},{D2=B15},{D2X=15},{K=20},{D3=M6},{D3X=6},{L1=55},{L2=10.0},{M=35},{S1=12},{S1X=12},{S2=12},{S2X=12},{KLEMM=M6-20},{OFVIS=matt, gleitgeschliffen},{OF=MT},{VER=4},{WEIGHT=0.0400},{CTN=7609000000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Bore for shaft tol. h11
[mm]
D2
Bore for shaft tol. h11
[mm]
K
[mm]
D3
Clamping thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
M
[mm]
S1
Square
[mm]
S2
Square
[mm]
KLEMM
Clamping kit for d3
ⁿ/ₐ
OFVIS
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Parallel Mounting Clamp G...
GN 474.1-B8-B8-MT
B8
B8
14
M4
38
7.0
24
-
-
M4-14
Matte, ground
0.0160
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B8-B8-ELS
B8
B8
14
M4
38
7.0
24
-
-
M4-14
Anodized black
0.0162
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B10-B8-MT
B10
B8
16
M5
44
8.0
28
8
-
M5-16
Matte, ground
0.0243
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B10-B8-ELS
B10
B8
16
M5
44
8.0
28
8
-
M5-16
Anodized black
0.0240
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B10-B10-MT
B10
B10
16
M5
44
8.0
28
8
8
M5-16
Matte, ground
0.0230
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B10-B10-ELS
B10
B10
16
M5
44
8.0
28
8
8
M5-16
Anodized black
0.0230
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B8-MT
B12
B8
16
M5
45
8.0
29
10
-
M5-16
Matte, ground
0.0250
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B8-ELS
B12
B8
16
M5
45
8.0
29
10
-
M5-16
Anodized black
0.0230
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B10-MT
B12
B10
16
M5
45
8.0
29
10
10
M5-16
Matte, ground
0.0220
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B10-ELS
B12
B10
16
M5
45
8.0
29
10
10
M5-16
Anodized black
0.0220
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B12-MT
B12
B12
16
M5
45
8.0
29
10
10
M5-16
Matte, ground
0.0210
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B12-B12-ELS
B12
B12
16
M5
45
8.0
29
10
10
M5-16
Anodized black
0.0210
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B10-MT
B15
B10
20
M6
55
10.0
35
12
8
M6-20
Matte, ground
0.0450
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B10-ELS
B15
B10
20
M6
55
10.0
35
12
8
M6-20
Anodized black
0.0450
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B12-MT
B15
B12
20
M6
55
10.0
35
12
10
M6-20
Matte, ground
0.0430
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B12-ELS
B15
B12
20
M6
55
10.0
35
12
10
M6-20
Anodized black
0.0430
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B15-MT
B15
B15
20
M6
55
10.0
35
12
12
M6-20
Matte, ground
0.0400
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B15-B15-ELS
B15
B15
20
M6
55
10.0
35
12
12
M6-20
Anodized black
0.0395
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B10-MT
B16
B10
20
M6
55
10.0
35
-
8
M6-20
Matte, ground
0.0480
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B10-ELS
B16
B10
20
M6
55
10.0
35
-
8
M6-20
Anodized black
0.0440
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B12-MT
B16
B12
20
M6
55
10.0
35
-
10
M6-20
Matte, ground
0.0420
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B12-ELS
B16
B12
20
M6
55
10.0
35
-
10
M6-20
Anodized black
0.0419
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B15-MT
B16
B15
20
M6
55
10.0
35
-
12
M6-20
Matte, ground
0.0384
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B15-ELS
B16
B15
20
M6
55
10.0
35
-
12
M6-20
Anodized black
0.0386
7609000000
YES
Parallel Mounting Clamp G...
GN 474.1-B16-B16-MT
B16
B16
20
M6
55
10.0
35
-
-
M6-20
Matte, ground
0.0380
7609000000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 475 - Twistable Two-Way Mounting Clamps, Aluminum
JW Winco
25.06.2024
MSX.56-C - ELESA-T shaped clamp
Elesa
24.06.2024
GN 474.1 - Parallel Mounting Clamps, Aluminum
Elesa+Ganter
21.06.2024
GN 511 - Clamping Kits, Adjustable, for Mounting Clamps
Elesa+Ganter
21.06.2024
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Conn...
Elesa+Ganter
21.06.2024
GN 145 - Flanged Connector Clamps, Aluminum, with screw, stainless steel
JW Winco
25.06.2024
GN 911 - Adjustable Hand Levers for Connector Clamps / Linear Actuator Conn...
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表