目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 908 - Threaded plugs, Type A, without gasket
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
DIN 908
DIN 908 A
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_5/threaded_plugs_sealing_plugs/din908/din908_a/din908_a.prj},{NB=Verschlussschraube DIN 908-ST-G1/2-A},{PARTNUMBER=DIN 908-ST-G1/2-A},{ITEMID=908-ST-G1/2-A},{D1M=-},{D1MX=0},{P=0.000},{D1R=G1/2},{D1RX=20.955},{VT=12.000},{D2=26},{D3=21.3},{D4=26.0},{L1=14},{L2=4},{S=1.5},{SW=10},{VERS=2},{CH1=1.000},{CH2=0.750},{CH3=0.500},{DD=19.460},{DDV=2.000},{SWD=8.000},{WEIGHT=0.0409},{CTN=7318158085},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1M
metr. thread
ⁿ/ₐ
D1R
Tube thread
ⁿ/ₐ
D2
h14
[mm]
D3
[mm]
L1
+/-0.2
[mm]
L2
+0.5
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug DIN 908-ST-...
DIN 908-ST-M8x1-A
M8x1
-
12
8.3
8
3
4
0.0044
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M10x1-A
M10x1
-
14
10.3
8
3
5
0.0065
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/8-A
-
G1/8
14
10.0
8
3
6
0.0064
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M12x1,5-A
M12x1,5
-
17
12.3
12
3
6
0.0111
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/4-A
-
G1/4
18
13.4
12
3
6
0.0141
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M14x1,5-A
M14x1,5
-
19
14.3
12
3
6
0.0161
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M16x1,5-A
M16x1,5
-
21
16.3
12
3
8
0.0198
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G3/8-A
-
G3/8
22
17.0
12
3
8
0.0223
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M18x1,5-A
M18x1,5
-
23
18.3
12
4
8
0.0291
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M20x1,5-A
M20x1,5
-
25
20.3
14
4
10
0.0376
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1/2-A
-
G1/2
26
21.3
14
4
10
0.0409
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M22x1,5-A
M22x1,5
-
27
22.3
14
4
10
0.0460
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M24x1,5-A
M24x1,5
-
29
24.3
14
4
12
0.0534
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M26x1,5-A
M26x1,5
-
31
26.3
16
4
12
0.0680
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M27x2-A
M27x2
-
32
27.3
16
4
12
0.0751
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G3/4-A
-
G3/4
32
26.7
16
4
12
0.0743
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M30x1,5-A
M30x1,5
-
36
30.3
16
4
17
0.0837
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M33x2-A
M33x2
-
39
33.3
16
5
17
0.1189
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G1-A
-
G1
39
33.5
16
5
17
0.1188
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M42x2-A
M42x2
-
49
42.3
16
5
22
0.1866
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G11/4-A
-
G11/4
49
42.2
16
5
22
0.1700
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-M48x2-A
M48x2
-
55
48.3
16
5
24
0.2396
7318158085
YES
Threaded plug DIN 908-ST-...
DIN 908-ST-G11/2-A
-
G11/2
55
48.1
16
5
24
0.2370
7318158085
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 908 - Threaded plugs, Type AC, with gasket in copper
JW Winco
25.06.2024
DIN 908 - ELESA-Plugs with hexagon socket
Elesa
24.06.2024
DIN 908 - Hexagon socket screw plugs with collar, cylindrical thread
Fabory
13.02.2023
DIN 908 - Threaded plugs, Type A, without gasket
Ganter
19.06.2024
DIN908 - Threaded plugs, Type A, without gasket
Berger Tools
29.05.2023
DIN 7984 - Hexagon socket head cap screws with low head
Fabory
21.04.2022
GN 537 - Oil level sight glasses, type B with oil level marks
Ganter
19.06.2024
ANL_001 - KM(L) and HM .. T lock nuts
SKF
31.05.2024
ANL_002 - MB(L) lock washers
SKF
06.06.2024
iglidur® W300 - type T - Thrust washer, metric sizes
igus
30.01.2024
iglidur® W300 - type F - Flange bearings, metric sizes
igus
30.01.2024
iglidur® G - type F - Flange bearings, metric sizes
igus
30.01.2024
I.M_G316L - ISO Threaded unions and accessories BSP SEAMLESS COUPLINGS DIN ...
FG INOX
25.04.2023
DIN 908 - Threaded plugs, Type A, without gasket
Elesa+Ganter
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表