目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 353.2 - Buffers with internal thread, Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Rubber buffers
GN 353.2
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/vibration_shock_absorption_mounts/gn353_2/gn353_2.prj},{NB=Buffer GN 353.2-32-38-5/16x18-55},{PARTNUMBER=GN 353.2-32-38-5/16x18-55},{ITEMID=353.2-32-38-5/16-55},{D1=32},{H=38},{D2=5/16x18},{S=2.0},{T=8},{NR=medium (55)},{NDM=7.93750},{D1X=7.000},{WEIGHT=0.03000},{CTN=4016996050},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
H
[mm]
D2
Thread
ⁿ/ₐ
S
[mm]
T
[mm]
NR
Natural rubber - Hardness (Shore ±5°)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buffer GN 353.2-19-25-1/4...
GN 353.2-19-25-1/4x20-55
19
25
1/4x20
2.0
6
medium (55)
0.00900
4016996050
YES
Buffer GN 353.2-25-32-1/4...
GN 353.2-25-32-1/4x20-55
25
32
1/4x20
2.0
6
medium (55)
0.02000
4016996050
YES
Buffer GN 353.2-32-38-5/1...
GN 353.2-32-38-5/16x18-55
32
38
5/16x18
2.0
8
medium (55)
0.03000
4016996050
YES
Buffer GN 353.2-38-45-5/1...
GN 353.2-38-45-5/16x18-55
38
45
5/16x18
2.0
8
medium (55)
0.05000
4016996050
YES
Buffer GN 353.2-45-51-3/8...
GN 353.2-45-51-3/8x16-55
45
51
3/8x16
2.0
10
medium (55)
0.07500
4016996050
YES
Buffer GN 353.2-51-57-3/8...
GN 353.2-51-57-3/8x16-55
51
57
3/8x16
2.0
10
medium (55)
0.10000
4016996050
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表