目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 37.1 - Foot plates with central fastening hole, Type C, with O-ring
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
GN 37.1
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/gn37_1/gn37_1_c.prj},{NB=Fußplatte GN 37.1-100-R20-C},{PARTNUMBER=GN 37.1-100-R20-C},{ITEMID=37.1-100-R20-C},{D1=100},{R=R20},{D2=25.5},{D3=13.0},{L1=17.5},{L2=4.6},{SB=80},{WEIGHT=0.45200},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{DX=13.750},{RX=2.500},{LX=47.044},{HX=5.561},{HX2=32.900},{RX2=20.000},{DX2=41.000},{DX3=47.250},{HX3=3.800},{HX4=8.000},{D4X=38.000},{D5X=14.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
R
[mm]
D2
[mm]
D3
[mm]
L1
≈
[mm]
L2
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot plate GN 37.1-80-R20...
GN 37.1-80-R20-C
80
R20
25.5
11.0
15.0
4.6
80
0.27000
84879090
YES
Foot plate GN 37.1-100-R2...
GN 37.1-100-R20-C
100
R20
25.5
13.0
17.5
4.6
80
0.45200
84879090
YES
Foot plate GN 37.1-125-R2...
GN 37.1-125-R25-C
125
R25
32.0
16.0
21.0
5.8
130
0.84500
84879090
YES
Foot plate GN 37.1-160-R3...
GN 37.1-160-R30-C
160
R30
38.5
20.5
27.0
7.0
180
1.72500
84879090
YES
Foot plate GN 37.1-200-R3...
GN 37.1-200-R35-C
200
R35
45.0
25.5
33.0
7.9
230
3.28200
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表