目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TSPS - Toggle Pads, Stainless Steel Version - TSP Inch
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Thrust Pads
TSPS
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/thrust_pads/tsps/tsps_asmtab.prj},{NB=Toggle Pad TSPS-1.63-1x8-NI (0)},{PARTNUMBER=TSPS-1.63-1x8-NI},{ITEMID=12TTS1S},{D2=1x8},{ROT=0},{D2X=1.0000},{AF=1.38},{L=1.83},{D1=1.63},{D1X=1.63},{T=0.81},{ML=24200},{WEIGHT=0.0000},{CTN=7318.15},{ROHS=YES},{VERS=7},{PPATH=tsps_asmtpl.prj},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D2
Tapped
ⁿ/ₐ
AF
[Inch]
L
[Inch]
D1
[Inch]
T
min.
[Inch]
ML
Maximum Load
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Toggle Pad TSPS-0.63-1/4x...
TSPS-0.63-1/4x20-NI
1/4x20
0.50
0.63
0.63
0.31
5000
0.0000
7318.15
YES
Toggle Pad TSPS-0.69-5/16...
TSPS-0.69-5/16x18-NI
5/16x18
0.56
0.75
0.69
0.38
7600
0.0000
7318.15
YES
Toggle Pad TSPS-0.75-3/8x...
TSPS-0.75-3/8x16-NI
3/8x16
0.63
0.81
0.75
0.38
8250
0.0000
7318.15
YES
Toggle Pad TSPS-0.88-1/2x...
TSPS-0.88-1/2x13-NI
1/2x13
0.75
0.94
0.88
0.44
9000
0.0000
7318.15
YES
Toggle Pad TSPS-1.00-5/8x...
TSPS-1.00-5/8x11-NI
5/8x11
0.88
1.00
1.00
0.44
12900
0.0000
7318.15
YES
Toggle Pad TSPS-1.25-3/4x...
TSPS-1.25-3/4x10-NI
3/4x10
1.06
1.34
1.25
0.63
17400
0.0000
7318.15
YES
Toggle Pad TSPS-1.63-1x8-...
TSPS-1.63-1x8-NI
1x8
1.38
1.83
1.63
0.81
24200
0.0000
7318.15
YES
Toggle Pad TSPS-0.63-1/4x...
TSPS-0.63-1/4x20-PA
1/4x20
0.50
0.63
0.63
0.31
360
0.0000
7318.15
YES
Toggle Pad TSPS-0.69-5/16...
TSPS-0.69-5/16x18-PA
5/16x18
0.56
0.75
0.69
0.38
360
0.0000
7318.15
YES
Toggle Pad TSPS-0.75-3/8x...
TSPS-0.75-3/8x16-PA
3/8x16
0.63
0.81
0.75
0.38
570
0.0000
7318.15
YES
Toggle Pad TSPS-0.88-1/2x...
TSPS-0.88-1/2x13-PA
1/2x13
0.75
0.94
0.88
0.44
570
0.0000
7318.15
YES
Toggle Pad TSPS-1.00-5/8x...
TSPS-1.00-5/8x11-PA
5/8x11
0.88
1.00
1.00
0.44
1000
0.0000
7318.15
YES
Toggle Pad TSPS-1.25-3/4x...
TSPS-1.25-3/4x10-PA
3/4x10
1.06
1.34
1.25
0.63
1300
0.0000
7318.15
YES
Toggle Pad TSPS-1.63-1x8-...
TSPS-1.63-1x8-PA
1x8
1.38
1.83
1.63
0.81
1570
0.0000
7318.15
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表