您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 913.5 MS - Stainless Steel-Grub screw, Type MS, with MS-pin
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Swing Bolts, Shoulder Screws, Thrust Bolts
GN 913.5
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/swing_bolts_shoulder_screws_thrust_bolts/gn913_5/gn913_5_ms.prj},{NB=Edelstahl-Gewindestift GN 913.5-M6-25-MS},{PARTNUMBER=GN 913.5-M6-25-MS},{D1=M6},{NDM=6},{P=1.000},{L1=25},{D2=4.0},{D3=3.5},{L2=1.0},{L3=1.3},{SW=3.0},{L1CTR=6,8,10,12,16,20,25,32},{CHX=0.700},{LX=2.000},{HX=3.000},{T2=3.500},{WEIGHT=0.0040},{CTN=7318155090},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
D2
[mm]
L2
[mm]
SW
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Grub scre...
GN 913.5-M3-3-MS
M3
3
1.9
0.5
1.5
0.0020
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M3-4-MS
M3
4
1.9
0.5
1.5
0.0020
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M3-5-MS
M3
5
1.9
0.5
1.5
0.0015
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M3-6-MS
M3
6
1.9
0.5
1.5
0.0025
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M3-8-MS
M3
8
1.9
0.5
1.5
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M3-10-MS
M3
10
1.9
0.5
1.5
0.0048
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-4-MS
M4
4
2.5
0.5
2.0
0.0033
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-5-MS
M4
5
2.5
0.5
2.0
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-6-MS
M4
6
2.5
0.5
2.0
0.0040
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-8-MS
M4
8
2.5
0.5
2.0
0.0005
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-10-MS
M4
10
2.5
0.5
2.0
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-12-MS
M4
12
2.5
0.5
2.0
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-16-MS
M4
16
2.5
0.5
2.0
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M4-20-MS
M4
20
2.5
0.5
2.0
0.0700
73181535
YES
Stainless Steel-Grub scre...
GN 913.5-M5-5-MS
M5
5
3.0
0.5
2.5
0.0012
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-6-MS
M5
6
3.0
0.5
2.5
0.0053
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-8-MS
M5
8
3.0
0.5
2.5
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-10-MS
M5
10
3.0
0.5
2.5
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-12-MS
M5
12
3.0
0.5
2.5
0.0010
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-16-MS
M5
16
3.0
0.5
2.5
0.0020
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-20-MS
M5
20
3.0
0.5
2.5
0.0020
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M5-25-MS
M5
25
3.0
0.5
2.5
0.0033
73181535
YES
Stainless Steel-Grub scre...
GN 913.5-M6-6-MS
M6
6
4.0
1.0
3.0
0.0080
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M6-8-MS
M6
8
4.0
1.0
3.0
0.0011
7318155090
YES
Stainless Steel-Grub scre...
GN 913.5-M6-10-MS
M6
10
4.0
1.0
3.0
0.0010
7318155090
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
07165 - Grub screws with flat point hexagon socket DIN EN ISO 4026
norelem
30.05.2024
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
GN 913.5 KU - Stainless Steel-Grub screw, Type KU, with KU-pin
JW Winco
25.06.2024
GN 913 3 MS - Grub screws Type MS
Elesa+Ganter
21.06.2024
PIN-M5-1-P - Mounting accessory
MINDMAN
03.03.2023
GN 913.5 KU - Stainless Steel-Grub screw, Type KU, with KU-pin
Elesa+Ganter
21.06.2024
Countersunk-head screw
igus
19.01.2021
GN 913 3 KU - Grub screws Type KU
Ganter
19.06.2024
GN 913 3 KU - Grub screws Type KU
JW Winco
25.06.2024
GS 913 Grub screws - DME - DIN 913-45 H
D-M-E
27.06.2024
GN913 3 KU - Grub screws Type KU
Berger Tools
02.05.2023
GN 614.6 - ELESA-Bolt spring plungers
Elesa
26.09.2023
GN 913 3 KU - Grub screws Type KU
Elesa+Ganter
21.06.2024
CQS BOLT - Mounting Bolt For CQS Without Auto Switch
SMC Corporation
26.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表