目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
DIN 6320 - Feet
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
DIN 6320
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/positioning_elements_clamping_pads/din6320/din6320.prj},{NB=Fuss DIN 6320-20-M10},{PARTNUMBER=DIN 6320-20-M10},{ITEMID=6320-20-M10},{H=20},{D1=M10},{D1NDM=10},{D2=13},{E=19.6},{L=16},{S=17},{WS=Stahl},{LGW=10.800},{D1X=8.000},{D2X=7.700},{WEIGHT=0.0420},{CTN=8487900080},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
H
[mm]
D1
Thread
ⁿ/ₐ
D2
[mm]
E
min.
[mm]
L
Length
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Foot DIN 6320-10-M6
DIN 6320-10-M6
10
M6
8
11.5
11
10
0.0080
8487900080
YES
Foot DIN 6320-15-M8
DIN 6320-15-M8
15
M8
10
15.0
13
13
0.0180
8487900080
YES
Foot DIN 6320-20-M6
DIN 6320-20-M6
20
M6
6
11.5
11
10
0.0150
8487900080
YES
Foot DIN 6320-20-M10
DIN 6320-20-M10
20
M10
13
19.6
16
17
0.0420
8487900080
YES
Foot DIN 6320-25-M12
DIN 6320-25-M12
25
M12
15
21.9
20
19
0.0685
8487900080
YES
Foot DIN 6320-30-M8
DIN 6320-30-M8
30
M8
9
15.0
13
13
0.0350
8487900080
YES
Foot DIN 6320-40-M10
DIN 6320-40-M10
40
M10
13
19.6
16
17
0.0800
8487900080
YES
Foot DIN 6320-50-M12
DIN 6320-50-M12
50
M12
15
21.9
20
19
0.1300
8487900080
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表