目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
No. 6334 - Extension Nuts Inch
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts
No. 6334
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_2/nuts/no6334/no6334_inch.prj},{NB=Extension Nut NO.6334-1/2x13-0.88},{PARTNUMBER=NO.6334-1/2x13-0.88},{ITEMID=L03-2343},{D1=1/2 x 13},{NDM=0.500},{M=1.50},{S=0.88},{E=1.010},{WEIGHT=0.0940},{CTN=731816},{ROHS=YES},{INFOWINCO=Product details}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
M
[Inch]
S
[Inch]
E
[Inch]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Extension Nut NO.6334-1/4...
NO.6334-1/4x20-0.56
1/4 x 20
0.88
0.56
0.649
0.0280
731816
YES
Extension Nut NO.6334-5/1...
NO.6334-5/16x18-0.56
5/16 x 18
0.88
0.56
0.649
0.0260
731816
YES
Extension Nut NO.6334-3/8...
NO.6334-3/8x16-0.69
3/8 x 16
1.13
0.69
0.794
0.0450
731816
YES
Extension Nut NO.6334-1/2...
NO.6334-1/2x13-0.88
1/2 x 13
1.50
0.88
1.010
0.0940
731816
YES
Extension Nut NO.6334-5/8...
NO.6334-5/8x11-1.06
5/8 x 11
1.75
1.06
1.230
0.1560
781316
YES
Extension Nut NO.6334-3/4...
NO.6334-3/4x10-1.25
3/4 x 10
2.00
1.25
1.440
0.2410
731816
YES
Extension Nut NO.6334-7/8...
NO.6334-7/8x9-1.38
7/8 x 9
2.25
1.38
1.590
0.3120
731816
YES
Extension Nut NO.6334-1x8...
NO.6334-1x8-1.50
1 x 8
2.50
1.50
1.730
0.4000
731816
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表