目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 822.7 - Stainless Steel-Mini indexing plungers covered indexing mechanism, Form BN, without rest position with Stainless Steel-Knob
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Indexing plungers
GN 822.7
GN 822.7 NI
GN 822.7 BN
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/indexing_plungers/gn822_7/gn822_7_ni/gn822_7_b/gn822_7_b_asmtab.prj},{NB=Edelstahl-Miniraster GN 822.7-6-M12-BN (deactivated)},{PARTNUMBER=GN 822.7-6-M12-BN},{ITEMID=822.7-6-M12-BN},{D1=6},{POS=0},{D2=M12},{D2X='M12','M12','M12x1.5','M12x1.5'},{P=1.5},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{K=23.5},{SW=14},{FEDERDRUCK1=10},{FEDREDRUCK2=23},{X=7.5},{PPATH=gn822_7_b_asmtpl.prj},{WEIGHT=0.0740},{CTN=7318290000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Plunger h9 Bore +0.03/+0.08
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
K
[mm]
SW
[mm]
FEDERDRUCK1
Spring load initial
[N]
FEDREDRUCK2
Spring load end
[N]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Mini inde...
GN 822.7-4-M8-BN
4
M8
21
15
27.5
5
6
16.5
10
4
12
0.0279
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-4-M8x1-BN
4
M8x1
21
15
27.5
5
6
16.5
10
4
12
0.0279
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10-BN
5
M10
25
18
34.0
6
8
20.0
12
6
16
0.0460
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-5-M10x1-BN
5
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0492
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10-BN
6
M10
25
18
34.0
6
8
20.0
12
6
16
0.0492
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-6-M10x1-BN
6
M10x1
25
18
34.0
6
8
20.0
12
6
16
0.0498
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12-BN
6
M12
28
20
40.5
7
10
23.5
14
10
23
0.0740
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-6-M12x1,5-BN
6
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0744
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12-BN
7
M12
28
20
40.5
7
10
23.5
14
10
23
0.0743
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-7-M12x1,5-BN
7
M12x1,5
28
20
40.5
7
10
23.5
14
10
23
0.0748
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16-BN
8
M16
33
23
47.5
10
12
25.5
17
11
35
0.1115
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-8-M16x1,5-BN
8
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.1130
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16-BN
10
M16
33
23
47.5
10
12
25.5
17
11
35
0.1140
7318290000
YES
Stainless Steel-Mini inde...
GN 822.7-10-M16x1,5-BN
10
M16x1,5
33
23
47.5
10
12
25.5
17
11
35
0.1100
7318290000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表