目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
EN 9153 - Position indicators, electronic, with data transmission via radio frequency
JW Winco
1.0 Operating parts
1.4 Adjusting, setting, locking with and without measured positioning
Position indicators
EN 9153
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_4/position_indicators/gn9153/gn9153.prj},{NB=Stellungsanzeiger EN 9153-B20-1-OR},{PARTNUMBER=EN 9153-B20-1-OR},{ITEMID=9153-B20-1-OR},{SCHUTZART=IP 67},{FARBE=OR},{WEIGHT=0.1290},{CTN=},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
SCHUTZART
Protection class
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Position indicator EN 915...
EN 9153-B20-1-GR
IP 65
0.1290
YES
Position indicator EN 915...
EN 9153-B20-1-OR
IP 67
0.1290
YES
Position indicator EN 915...
EN 9153-B20-2-GR
IP 65
0.1410
YES
Position indicator EN 915...
EN 9153-B20-2-OR
IP 67
0.1410
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 954 - Position indicators, Type L, Numbers ascending anti-clockwise
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表