目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
VPRA-MR - Solid Disk Handwheels, Phenolic Plastic, with Locking Retractable Handle
JW Winco
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Handwheels with retractable handle
VPRA-MR
Powered by
CAD模型選擇
{winco/1_0_operating_parts/1_3/handwheels_with_retractable_handles/vpra_mr/vpra_mr_asmtab.prj},{NB=Solid Disk Handwheel VPRA-MR-150-P6-D (unactivated)},{PARTNUMBER=VPRA-MR-150-P6-D},{ITEMID=7117011},{POS=0},{D1=150},{D2=6},{B=18},{D3=32},{D4=25},{D5=M6},{D6=28.0},{L1=37},{L2=13},{L3=48},{L5=130},{L6=69},{R=65.0},{S=20},{L4=82},{NDM=6},{WEIGHT=0.5850},{CTN=39269097},{ROHS=YES},{PPATH=vpra_mr_asmtpl.prj},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Pilot hole
[mm]
B
[mm]
D3
[mm]
D4
Ø
[mm]
D5
Thread
ⁿ/ₐ
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
L6
[mm]
R
[mm]
S
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Solid Disk Handwheel VPRA...
VPRA-MR-100-P4-D
100
4
14
24
21
M5
20.0
29
11
35
102
54
42.0
16
67
0.2620
39269097
YES
Solid Disk Handwheel VPRA...
VPRA-MR-125-P6-D
125
6
16
32
23
M5
24.0
35
13
44
116
64
53.5
18
72
0.4350
39269097
YES
Solid Disk Handwheel VPRA...
VPRA-MR-150-P6-D
150
6
18
32
25
M6
28.0
37
13
48
130
69
65.0
20
82
0.5850
39269097
YES
Solid Disk Handwheel VPRA...
VPRA-MR-200-P6-D
200
6
21
40
28
M6
34.0
44
16
58
163
82
88.0
24
105
1.0400
39269097
YES
Solid Disk Handwheel VPRA...
VPRA-MR-250-P6-D
250
6
22
48
28
M6
40.0
49
17
66
171
90
110.0
30
105
2.9130
39269097
YES
Solid Disk Handwheel VPRA...
VPRA-MR-300-P6-D
300
6
24
58
28
M6
56.5
55
18
76
181
100
132.5
35
105
1.6820
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SBP - Stainless Steel Ball Plungers, With Stainless Steel Ball, With Nylon ...
JW Winco
25.06.2024
PBH - Ball Knobs, Tapped Insert Type Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表