21-404 - Leveling Feet, Knuckle Foot 1.5
IPS
ips
Inch
Accessories
Feet
Powered by
CAD模型選擇
{weiss/ips/inch/accessories/feet/21_404_asmtab.prj},{NB=21-404-2},{PN=21-404},{DESCRIPTION=Knuckle Foot 3 - 1/2-13x4\"},{SERIES=1.5\"},{MAT=Zinc Cast},{MATS=Steel},{FINS=Galvanized},{A=1/2-13},{B=4.00},{C=3.00},{D=2.000},{LOAD=770 (1698)},{WEIGHT=290},{FL=0.750},{COR=0.866},{TH=0.440},{TH2=0.290},{DMIN=1.250},{DMAX=3.250},{H=0.790},{NDM=0.500},{PITCH=0.0769},{PPATH=parts/21_404_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MATS
Material of Spindle and Nut
ⁿ/ₐ
FINS
Finish of Spindle and Nut
ⁿ/ₐ
A
ⁿ/ₐ
B
[Inch]
C
[Inch]
LOAD
Max. Load kg
[lbs.]
WEIGHT
Weight
[g]
21-404
21-404
Knuckle Foot 3 - 1/2-13x4...
1.5"
Zinc Cast
Steel
Galvanized
1/2-13
4.00
3.00
770 (1698)
290
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表