您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
2589590000 - CD 37.5X37.5 5/7.5 GY
Weidmüller
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Wiring duct
Powered by
CAD模型選擇
{weidmueller_qs/27/40/07/03/2589590000.prj},{NB=2589590000},{MANUID=2589590000},{AAF980=1125},{BAA018=2000},{BAA020=37.500},{BAF016=37.500},{AAF040=0.293},{AAD931=39259020},{AAO676=2589590000},{AAO663=4050118601169},{PREVIEW=../../../../_pool_/08/79/25895900009999.png},{MANUTYPEDESC=CD 37.5X37.5 5/7.5 GY},{DESCSHORT=Cable duct, Height: 37.5 mm, Width: 37.5 mm, slotted, Slit width: 5.00 mm, Slit gap: 7.50 mm},{DESCLONG=Cable conduit for routing wires and cables. Removable lid and dimensionally accurate base perforation. Installed conductors can be fixed with holding lugs, the cover can simply be snapped on.},{GTIN=4050118601169},{MANUNAME=Weidmueller Group},{AAF977=slotted},{AAF978=Yes},{BAA351=gray},{BAD656=No},{URL=URL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAF977
type of side wall
ⁿ/ₐ
AAF978
current leak stable
ⁿ/ₐ
AAF980
useful cross section
[mm²]
BAA018
length
[mm]
BAA020
height
[mm]
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAF016
width
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2589590000
2589590000
CD 37.5X37.5 5/7.5 GY
电缆导管, 高度: 37.5 mm, 宽度: 37...
用于导线和电缆布线的电缆导管。盖子可拆卸,尺寸精确...
4050118601169
Weidmueller Group
slotted
Yes
1125
2000
37.500
gray
No
37.500
0.293
39259020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表