svenska
中文 (繁體)
中文 (繁體)
2589180000 - CD 80X25 4/6 GY
Weidmüller
Electric engineering, automation, process control engineering
Electrical insulation and connecting material
Installation duct for wall and ceiling, wiring ducts
Wiring duct
Powered by
CAD模型選擇
{weidmueller_qs/27/40/07/03/2589180000.prj},{NB=2589180000},{MANUID=2589180000},{AAF980=1520},{BAA018=2000},{BAA020=80},{BAF016=25},{AAF040=0.403},{AAD931=39259020},{AAO676=2589180000},{AAO663=4050118602692},{PREVIEW=../../../../_pool_/21/fa/25530900009999.png},{MANUTYPEDESC=CD 80X25 4/6 GY},{DESCSHORT=Cable duct, Height: 80 mm, Width: 25 mm, slotted, Slit width: 4.00 mm, Slit gap: 6.00 mm},{DESCLONG=Cable conduit for routing wires and cables. Removable lid and dimensionally accurate base perforation. Installed conductors can be fixed with holding lugs, the cover can simply be snapped on.},{GTIN=4050118602692},{MANUNAME=Weidmueller Group},{AAF977=slotted},{AAF978=Yes},{BAA351=gray},{BAD656=No},{URL=URL},{KEYWORD=Cable duct}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAF977
type of side wall
ⁿ/ₐ
AAF978
current leak stable
ⁿ/ₐ
AAF980
useful cross section
[mm²]
BAA018
length
[mm]
BAA020
height
[mm]
BAA351
color
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAF016
width
[mm]
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 2589180000
2589180000
CD 80X25 4/6 GY
电缆导管, 高度: 80 mm, 宽度: 25 m...
用于导线和电缆布线的电缆导管。盖子可拆卸,尺寸精确...
4050118602692
Weidmueller Group
slotted
Yes
1520
2000
80
gray
No
25
0.403
39259020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表