您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
1262190000 - ADAPS M50-NPT1-1/2-W
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Reduction/extension cable gland
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/06/1262190000.prj},{NB=1262190000},{MANUID=1262190000},{AAG623=60},{AAW301=-50},{AAW302=120},{ABC354=16},{AAF040=0.294},{AAD931=85369010},{AAO676=1262190000},{AAO663=4050118093216},{PREVIEW=../../../../_pool_/94/1b/12619100004300.png},{MANUTYPEDESC=ADAPS M50-NPT1-1/2-W},{DESCSHORT=Ex Adaptor (Cable gland) M 50, 1 1/2\" NPT},{DESCLONG=Connecting element between threaded hole and cable gland. Suitable for use in explosion risk zones.},{GTIN=4050118093216},{MANUNAME=Weidmueller Group},{AAC108=IP66},{AAH500=No},{AAK302=NPT},{AAQ325=Ex ta},{BAB664=stainless steel - 1.4404},{BAD656=Yes},{BAD833=ATEX gas-ex-protection, Cat. 1},{URL=URL},{KEYWORD=Ex Adaptor},{AAO677=Weidmueller Group},{AAO057=ADAPS M50-NPT1-1/2-W}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Manufacturer Product ID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Description short
ⁿ/ₐ
DESCLONG
Description long
ⁿ/ₐ
GTIN
GTIN-Code
ⁿ/ₐ
MANUNAME
Manufacturer / brand name
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAG623
wrench width 1
[mm]
AAH500
glass-fiber reinforced
ⁿ/ₐ
AAK302
thread type of the inner thread
ⁿ/ₐ
AAQ325
type of protection
ⁿ/ₐ
AAW301
minimum ambient temperature (during operation)
[°C]
AAW302
maximum ambient temperature (during operation)
[°C]
ABC354
thread length connection thread
[mm]
BAB664
material
ⁿ/ₐ
BAD656
Without halogens
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
AAF040
Mass
[kg]
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
Weidmueller 1262190000
1262190000
ADAPS M50-NPT1-1/2-W
防爆适配器(电缆接头), M 50, 1 1/2"...
螺纹孔和电缆接头之间的联接元件。适用于爆炸危险区域...
4050118093216
Weidmueller Group
IP66
60
No
NPT
Ex ta
-50
120
16
stainless steel - 1.4404
Yes
ATEX gas-ex-protection, C...
0.294
85369010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表