目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2060-421/998-404 - SMD terminal block with push-buttons in tape-and-reel packing Pin spacing 4 mm / 0.157 in 1-pole
WAGO
PG 33 – SMT terminal blocks
Series 2060
Powered by
CAD模型選擇
{wago/pg33/serie2060/2060-0421_0999-0962.prj},{NB=2060-421/998-404},{BESTNR=2060-421/998-404},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 0.75},{QUERSCHNITT2=24 - 18},{ABISOLIERLAENGE=6 - 7},{SPANNUNG=160},{BEMESSSTOSSSPG=2},{VERSCHMUTZGRAD=2},{STROM=9},{RM=4.00},{P=1},{HOEHE=4.50},{BREITE=3.90},{TIEFE=13.10},{FARBE=schwarz},{GEWICHT=0.466},{BEMERKUNGEN=L = (Polzahl x Rastermaß) - 0.1 mm},{RGB=0,0,0,0},{ECLASS71=27-14-11-06},{ECLASS81=27-14-11-06},{LINKDE=http://www.wago.com/de/p/2060-421_998-404},{LINKEN=http://www.wago.com/global/p/2060-421_998-404}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年11月30日.
Alternative part(s)
Should a replacement part be used?
2060-471/998-404 - SMD terminal block with push-buttons in tape-and-reel pa...
WAGO
14.07.2023
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表