目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
294-375 - Strain relief for cable diameter 4.5 - 12 mm
WAGO
PG 08 - Lightning connectors
Series 294
Powered by
CAD模型選擇
{wago/pg08/serie294/0294-0375_0999-0962.prj},{NB=294-375},{BESTNR=294-375},{INFODE=Info DE},{INFOEN=Info EN},{FARBE=weiß},{GEWICHT=1.520},{RGB=1,1,1,0},{ECLASS71=27-14-92-14},{ECLASS81=27-14-92-14},{LINKDE=http://eshop.wago.com/JPBC/service.hbc?function=deeplinkproduct&language=DE&catalogidentifier=WAGO01&supplieraid=294-375&mode=ce},{LINKEN=http://eshop.wago.com/JPBC/service.hbc?function=deeplinkproduct&language=EN&catalogidentifier=WAGO01&supplieraid=294-375&mode=ce}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
294-375
294-375
white
1.520
27-14-92-14
27-14-92-14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表