目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
MDKOR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone with O-Ring for Hoses: DIN 20023-4SH EN 856-4SH|SAE 100R13 EN 856-R13|SAE 100R15
VOSS
Catalogue Hose Couplings
Metric 60° conical seal high pressure
Powered by
CAD模型選擇
{voss/3_larga/mdk60_dichtkegel_60/mdk60_mdkor_90.prj},{NB=7000303800},{BZ=7000303800},{DN=25.000},{CH=41.000},{L=158.000},{C=19.000},{H=82.000},{M=84.000},{G=725.000},{FX=33.249},{L1=1.275},{L2=15.000},{L3=1.000},{L4=2.000},{L5=10.600},{L6=1.980},{L7=30.000},{L8=5.297},{L9=22.000},{L10=30.000},{L11=92.000},{L12=79.000},{L13=64.250},{L14=57.750},{L15=56.000},{L16=21.347},{W1=40.500},{W2=33.800},{W3=22.990},{W4=30.300},{W5=30.500},{W6=29.000},{W7=35.000},{W8=25.000},{W9=27.500},{W10=24.700},{W11=23.250},{OS=43.500},{R1=0.300},{R2=0.500},{R3=0.500},{R4=1.000},{A1=0.500},{DL=0.000},{DW1=0.000},{K1=2.107},{AU1=0.200},{AU2=1.000},{VERSU=1.000},{VK=HF/60-SWOE-25-DN25-IL},{BZLARGA=S80530125025},{VKLARGA=MDKOR 90 1\" 25},{INFO=Catalogue},{INFO2=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
LINA
明細表
BZ
Order number VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order number VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
H
[mm]
M
[mm]
OR
ⁿ/ₐ
G
重量
[g]
7000303700
7000303700
HF/60-SWOE-20-DN19-IL
S80530119019
MDKOR 90 3/4" 19
G 3/4”
3/4”
19.000
32.000
127.500
14.000
68.500
65.500
17,1x1,6
380.000
7000303800
7000303800
HF/60-SWOE-25-DN25-IL
S80530125025
MDKOR 90 1" 25
G 1”
1”
25.000
41.000
158.000
19.000
82.000
84.000
22,1x1,6
725.000
7000303900
7000303900
HF/60-SWOE-32-DN32-IL
S80530132032
MDKOR 90 1"1/4 32
G 1 1/4”
1 1/4”
31.000
50.000
182.000
25.000
106.500
102.000
29,1x1,6
1250.000
7000304000
7000304000
HF/60-SWOE-38-DN38-IL
S80530138038
MDKOR 90 1"1/2 38
G 1 1/2”
1 1/2”
38.000
60.000
215.500
31.000
123.500
124.000
35,1x1,6
2140.000
7000304100
7000304100
HF/60-SWOE-50-DN51-IL
S80530150050
MDKOR 90 2" 50
G 2”
2”
51.000
70.000
248.000
41.000
144.500
144.000
48,1x1,6
3360.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表