目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
CES ( ISO 12151-2 / ISO 8434-1) - Males 24° metric tread Heavy series
VOSS
Catalogue Hose Couplings
Males 24° BSP and metric thread
Powered by
CAD模型選擇
{voss/3_larga/ag_aussengewinde_nippel/ag_ces.prj},{NB=7000051700},{BZ=7000051700},{VK=HF/24-S-S12-DN08},{BZLARGA=S30149912008},{VKLARGA=CES 12S 08},{INFO=Catalogue},{INFO2=Info},{DN24=S 12},{F=M 20x1.5},{NDF=20.000},{NDL=9.022},{P=1.500},{DN2=5/16''},{DN=8.000},{CH=22.000},{L=56.000},{C=5.500},{D=28.000},{E=16.000},{G=55.000},{N1=10.000},{N2=11.500},{N3=14.000},{M1=6.000},{M2=4.500},{M3=8.000},{M4=8.850},{A=0.200},{A1=5.410},{A2=7.000},{A3=8.400},{A4=0.199},{A5=0.935},{K1=168.000},{K2=5.305},{K3=0.000},{K4=50.305},{R1=0.500},{R2=0.500},{R3=1.000},{R4=0.000},{CU=12.000},{AU=0.300},{LU=7.500},{KU=135.000},{AU2=0.433},{CU2=7.000},{KU2=120.000},{LU2=16.000},{VERS=2.000},{VERSU=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BZ
Order no. VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order no. VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
DN24
DN 24
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
G
重量
[mm]
7002126700
7002126700
HF/24-S-S6-DN06
S30149906006
CES 06S 06
S 6
M 14x1.5
1/4''
6.000
17.000
54.000
4.000
26.000
14.000
28.000
7000051300
7000051300
HF/24-S-S8-DN06
S30149908006A
CES 08S 06
S 8
M 16x1.5
1/4''
6.000
17.000
54.000
4.000
26.000
14.000
32.000
7002127000
7002127000
HF/24-S-S8-DN08
S30149908008
CES 08S 08
S 8
M 16x1.5
5/16''
8.000
17.000
54.000
5.500
26.000
14.000
35.000
7000051400
7000051400
HF/24-S-S10-DN06
S30149910006
CES 10S 06
S 10
M 18x1.5
1/4''
6.000
19.000
54.000
4.000
26.000
14.000
38.000
7000051600
7000051600
HF/24-S-S10-DN08
S30149910008A
CES 10S 08
S 10
M 18x1.5
5/16''
8.000
19.000
54.000
5.500
26.000
14.000
40.000
7000051800
7000051800
HF/24-S-S10-DN10
S30149910010A
CES 10S 10
S 10
M 18x1.5
3/8''
10.000
19.000
55.500
7.000
26.000
14.000
43.000
7002127500
7002127500
HF/24-S-S12-DN06
S30149912006
CES 12S 06
S 12
M 20x1.5
1/4''
6.000
22.000
56.000
4.000
28.000
16.000
45.000
7000051700
7000051700
HF/24-S-S12-DN08
S30149912008
CES 12S 08
S 12
M 20x1.5
5/16''
8.000
22.000
56.000
5.500
28.000
16.000
55.000
7000051900
7000051900
HF/24-S-S12-DN10
S30149912010
CES 12S 10
S 12
M 20x1.5
3/8''
10.000
22.000
57.500
7.000
28.000
16.000
58.000
7000052000
7000052000
HF/24-S-S14-DN10
S30149914010
CES 14S 10
S 14
M 22x1.5
3/8''
10.000
24.000
59.500
7.000
30.000
16.000
70.000
7000052200
7000052200
HF/24-S-S16-DN12
S30149916013A
CES 16S 13
S 16
M 24x1.5
1/2''
12.000
27.000
60.500
9.500
31.000
17.000
90.000
7000052300
7000052300
HF/24-S-S20-DN16
S30149920016A
CES 20S 16
S 20
M 30x2
5/8''
16.000
32.000
69.000
12.500
35.000
19.000
148.000
7000052400
7000052400
HF/24-S-S20-DN19
S30149920019A
CES 20S 19
S 20
M 30x2
3/4''
19.000
32.000
75.500
15.000
36.500
20.500
158.000
7000052500
7000052500
HF/24-S-S25-DN19
S30149925019A
CES 25S 19
S 25
M 36x2
3/4''
19.000
36.000
79.500
15.000
40.500
22.500
221.000
7000052600
7000052600
HF/24-S-S25-DN25
S30149925025A
CES 25S 25
S 25
M 36x2
1''
25.000
36.000
87.500
19.500
40.500
22.500
255.000
7000052700
7000052700
HF/24-S-S30-DN25
S30149930025A
CES 30S 25
S 30
M 42x2
1''
25.000
46.000
89.500
19.500
42.500
22.500
372.000
7000052900
7000052900
HF/24-S-S38-DN32
S30149938032A
CES 38S 32
S 38
M 52x2
1 1/4''
31.000
55.000
104.000
26.000
49.500
27.500
632.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表