目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
AGR ( ISO 12151-6 / ISO 8434-6) - BSP Males Cylindrical 60° Cone
VOSS
Catalogue Hose Couplings
Males 24° BSP and metric thread
Powered by
CAD模型選擇
{voss/3_larga/ag_aussengewinde_nippel/ag_agr.prj},{NB=7000312600},{BZ=7000312600},{VK=HF/60-S-12-DN12},{BZLARGA=S30130113013A},{VKLARGA=AGR 1/2\" 13},{INFO=Catalogue},{INFO2=Info},{F=G 1/2\"},{NDF=20.955},{NDL=10.120},{DN2=1/2\"},{DN=12.000},{CH=27.000},{L=60.500},{C=9.500},{CM=0.000},{D=31.000},{E=17.000},{G=82.000},{N1=3.000},{N2=10.500},{N3=11.500},{N4=14.000},{M1=8.750},{M2=6.750},{M3=10.000},{M4=13.000},{K1=30.000},{A1=6.860},{K2=5.000},{A2=7.500},{K3=25.000},{K4=0.300},{K5=1.300},{R1=1.200},{R1W=3.270},{R1H=10.400},{R2=0.500},{H=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BZ
Order no. VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order no. VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
G
重量
[g]
7000311900
7000311900
HF/60-S-5-DN06
S30130104006A
AGR 1/8" 06
G 1/8"
1/4"
6.000
14.000
48.500
4.000
20.500
12.500
17.000
7000312000
7000312000
HF/60-S-8-DN06
S30130106006
AGR 1/4" 06
G 1/4"
1/4"
6.000
19.000
52.000
4.000
24.000
13.000
30.000
7002121700
7002121700
HF/60-S-8-DN08
S30130106008
AGR 1/4" 08
G 1/4"
5/16"
8.000
19.000
52.500
5.500
24.500
13.500
35.000
7002121900
7002121900
HF/60-S-8-DN10
S30130106010
AGR 1/4" 10
G 1/4"
3/8"
10.000
19.000
54.000
7.000
24.500
13.500
40.000
7000312100
7000312100
HF/60-S-10-DN06
S30130110006A
AGR 3/8" 06
G 3/8"
1/4"
6.000
22.000
54.000
4.000
26.000
14.000
42.000
7000312200
7000312200
HF/60-S-10-DN08
S30130110008
AGR 3/8" 08
G 3/8"
5/16"
8.000
22.000
54.000
5.500
26.000
14.000
46.000
7000312300
7000312300
HF/60-S-10-DN10
S30130110010
AGR 3/8" 10
G 3/8"
3/8"
10.000
22.000
55.500
7.000
26.000
14.000
47.000
7000312400
7000312400
HF/60-S-10-DN12
S30130110013A
AGR 3/8" 13
G 3/8"
1/2"
12.000
22.000
56.500
9.500
27.000
15.000
51.000
7002122500
7002122500
HF/60-S-12-DN06
S30130113006
AGR 1/2" 06
G 1/2"
1/4"
6.000
27.000
58.500
4.000
30.500
16.500
60.000
7000312500
7000312500
HF/60-S-12-DN10
S30130113010
AGR 1/2" 10
G 1/2"
3/8"
10.000
27.000
59.500
7.000
30.000
16.000
77.000
7000312600
7000312600
HF/60-S-12-DN12
S30130113013A
AGR 1/2" 13
G 1/2"
1/2"
12.000
27.000
60.500
9.500
31.000
17.000
82.000
7000312700
7000312700
HF/60-S-16-DN12
S30130116013A
AGR 5/8" 13
G 5/8"
1/2"
12.000
30.000
62.500
9.500
33.000
17.000
100.000
7000312800
7000312800
HF/60-S-16-DN16
S30130116016A
AGR 5/8" 16
G 5/8"
5/8"
16.000
30.000
67.000
12.500
33.000
17.000
108.000
7000312900
7000312900
HF/60-S-20-DN12
S30130119013A
AGR 3/4" 13
G 3/4"
1/2"
12.000
32.000
62.500
9.500
33.000
17.000
121.000
7000313000
7000313000
HF/60-S-20-DN16
S30130119016A
AGR 3/4" 16
G 3/4"
5/8"
16.000
32.000
67.000
12.500
33.000
17.000
127.000
7000313100
7000313100
HF/60-S-20-DN19
S30130119019A
AGR 3/4" 19
G 3/4"
3/4"
19.000
32.000
73.500
15.000
34.500
18.500
136.000
7000313200
7000313200
HF/60-S-25-DN19
S30130125019A
AGR 1" 19
G 1"
3/4"
19.000
41.000
78.500
15.000
39.500
20.500
233.000
7000313300
7000313300
HF/60-S-25-DN25
S30130125025A
AGR 1" 25
G 1"
1"
25.000
41.000
86.500
19.500
39.500
20.500
266.000
7000313400
7000313400
HF/60-S-32-DN25
S30130132025A
AGR 1"1/4 25
G 1 1/4"
1"
25.000
50.000
87.500
19.500
40.500
20.500
350.000
7000313500
7000313500
HF/60-S-32-DN32
S30130132032A
AGR 1"1/4 32
G 1 1/4"
1 1/4"
31.000
50.000
97.000
26.000
42.500
22.500
412.000
7000313600
7000313600
HF/60-S-38-DN38
S30130138038A
AGR 1"1/2 38
G 1 1/2"
1 1/2"
38.000
55.000
103.500
32.000
45.500
23.500
519.000
7000313700
7000313700
HF/60-S-50-DN51
S30130150050A
AGR 2" 50
G 2"
2"
51.000
70.000
124.000
42.000
52.000
27.000
1006.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表