目錄: VOSS
Created: 13.03.2009
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
VOSS
AGN ( SAE J 516) - Males NPTF
VOSS
Catalogue Hose Couplings
Males 24° BSP and metric thread
Powered by
CAD模型選擇
{voss/3_larga/ag_aussengewinde_nippel/ag_agn.prj},{NB=7000321000},{BZ=7000321000},{VK=HF/GP-SDS-NF1/2T-DN12},{BZLARGA=S30120513013A},{VKLARGA=AGN 1/2\" 13},{INFO=Catalogue},{INFO2=Info},{F=1/2\" NPTF},{NDF=21.3360},{DN2=1/2\"},{DN=12.0000},{CH=22.000},{L=62.000},{C=9.500},{D=32.500},{E=13.500},{G=69.000},{W=24.404},{N1=6.500},{N2=8.000},{N3=10.800},{M1=8.500},{M2=6.750},{M3=10.500},{A1=5.530},{K1=30.000},{A2=7.500},{K2=5.000},{R=0.500},{A=0.200},{AL=0.500},{AD=0.300},{LU=0.000},{CU=0.000},{AU=0.000},{KU=0.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2024年3月15日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BZ
Order no. VOSS Fluid
ⁿ/ₐ
VK
Description VOSS Fluid
ⁿ/ₐ
BZLARGA
Order no. VOSS Fluid LARGA
ⁿ/ₐ
VKLARGA
Description VOSS Fluid LARGA
ⁿ/ₐ
F
Thread
ⁿ/ₐ
DN2
Hose
ⁿ/ₐ
DN
Hose
[mm]
CH
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
G
重量
[g]
7000320100
7000320100
HF/GP-SDS-NF1/8T -DN05
S30120504005
AGN 1/8" 05
1/8" NPTF
3/16"
5.0000
12.000
44.000
3.000
22.000
12.000
15.000
7000320200
7000320200
HF/GP-SDS-NF1/8T-DN06
S30120504006A
AGN 1/8" 06
1/8" NPTF
1/4"
6.0000
12.000
50.000
4.000
22.000
12.000
16.000
7002119200
7002119200
HF/GP-SDS-NF1/4T-DN05
S30120506005
AGN 1/4" 05
1/4" NPTF
1/4"
5.0000
14.000
47.500
3.000
25.500
12.000
15.000
7000320300
7000320300
HF/GP-SDS-NF1/4T-DN6
S30120506006
AGN 1/4" 06
1/4" NPTF
1/4"
6.0000
14.000
53.500
4.000
25.500
12.000
25.000
7000320400
7000320400
HF/GP-SDS-NF1/4T-DN10
S30120506010A
AGN 1/4" 10
1/4" NPTF
3/8"
10.0000
16.000
55.000
7.000
25.500
12.000
29.000
7000320500
7000320500
HF/GP-SDS-NF3/8T-DN06
S30120510006A
AGN 3/8" 06
3/8" NPTF
1/4"
6.0000
19.000
54.000
4.000
26.000
12.000
40.000
7000320600
7000320600
HF/GP-SDS-NF3/8T-DN08
S30120510008
AGN 3/8" 08
3/8" NPTF
5/16"
8.0000
19.000
54.000
5.500
26.000
12.000
40.000
7000320700
7000320700
HF/GP-SDS-NF3/8T-DN10
S30120510010
AGN 3/8" 10
3/8" NPTF
3/8"
10.0000
19.000
56.500
7.000
27.000
13.000
44.000
7000320800
7000320800
HF/GP-SDS-NF3/8T-DN12
S30120510013A
AGN 3/8" 13
3/8" NPTF
1/2"
12.0000
19.000
57.500
9.500
28.000
14.000
47.000
7000320900
7000320900
HF/GP-SDS-NF1/2T-DN10
S30120513010
AGN 1/2" 10
1/2" NPTF
3/8"
10.0000
22.000
61.000
7.000
31.500
13.000
70.000
7000321000
7000321000
HF/GP-SDS-NF1/2T-DN12
S30120513013A
AGN 1/2" 13
1/2" NPTF
1/2"
12.0000
22.000
62.000
9.500
32.500
13.500
69.000
7000321100
7000321100
HF/GP-SDS-NF1/2T-DN16
S30120513016A
AGN 1/2" 16
1/2" NPTF
5/8"
16.0000
24.000
68.000
12.500
34.000
15.000
83.000
7000321200
7000321200
HF/GP-SDS-NF3/4T-DN12
S30120519013A
AGN 3/4" 13
3/4" NPTF
1/2"
12.0000
27.000
64.500
9.500
35.000
16.000
115.000
7002120400
7002120400
HF/GP-SDS-NF3/4T-DN16
S30120519016
AGN 3/4" 16
3/4" NPTF
3/4"
16.0000
27.000
69.000
12.500
35.000
16.000
120.000
7000321300
7000321300
HF/GP-SDS-NF3/4T-DN19
S30120519019A
AGN 3/4" 19
3/4" NPTF
3/4"
19.0000
27.000
76.500
15.000
37.500
17.500
126.000
7000321400
7000321400
HF/GP-SDS-NF1T-DN19
S30120525019A
AGN 1" 19
1" NPTF
3/4"
19.0000
36.000
80.500
15.000
41.500
17.500
216.000
7002120700
7002120700
HF/GP-SDS-NF3/4T-DN25
S30120519025
AGN 3/4" 25
3/4" NPTF
3/4"
25.0000
32.000
83.500
19.500
36.500
17.500
140.000
7000321500
7000321500
HF/GP-SDS-NF1T-DN25
S30120525025A
AGN 1" 25
1" NPTF
1"
25.0000
36.000
88.500
19.500
41.500
17.500
245.000
7000321600
7000321600
HF/GP-SDS-NF11/4T-DN25
S30120532025A
AGN 1"1/4 25
1 1/4" NPTF
1"
25.0000
46.000
91.500
19.500
44.500
18.500
352.000
7000321700
7000321700
HF/GP-SDS-NF11/4T-DN32
S30120532032A
AGN 1"1/4 32
1 1/4" NPTF
1 1/4"
31.0000
46.000
101.000
26.000
46.500
20.500
406.000
7000321800
7000321800
HF/GP-SDS-NF11/2T-DN38
S30120538038A
AGN 1"1/2 38
1 1/2" NPTF
1 1/2"
38.0000
50.000
105.500
32.000
47.500
20.500
497.000
7000321900
7000321900
HF/GP-SDS-NF2T-DN51
S30120550050A
AGN 2" 50
2" NPTF
2"
51.0000
65.000
127.500
42.000
55.000
24.000
840.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表