Fig. 5272 - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5272.prj},{NB=171907(400)},{ARTNR=171907},{LODLEVEL=400},{VERS=5},{BES=Epoxy coating},{DN=200},{F=340},{FSTEP=340},{L=400+30},{LL=400},{LSTEP=420.000},{H=529.5},{HSTEP=526.50},{AXB=194x330},{SP=24},{W=78.5},{PN=16},{AX=194},{BX=330},{D1=100.000},{D2=108.000},{LX=310.000},{D3=131.931},{LXX=0.000},{L1=3.0},{F1=266.0},{L2=20.0},{D4=111.000},{B=115.000},{H1=221.980},{H2=24.620},{H3=25.400},{H4=136.400},{R1=37.300},{ANGLE=4.000},{H5=45.780},{ANGLE1=30.000},{H6=0.000},{R2=0.000},{R3=0.000},{R4=42.500},{R5=34.500},{R6=15.000},{H7=28.000},{H8=26.000},{H9=64.100},{HOLENR=12},{R=11.500},{RX=38.180},{RY=142.470},{RODL=550.000},{RODR=10.000},{RODR1=MIN},{SW=30.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
F
Ø
[mm]
L
[mm]
H
[mm]
AXB
[mm]
SP
DIN-Nr.
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 5272 80 171903
171903
Epoxy coating
80
200
280+30
297.0
135x164
17
21.5
16
Fig. 5272 100 171904
171904
Epoxy coating
100
220
300+30
328.0
146x186
19
26.3
16
Fig. 5272 125 171905
171905
Epoxy coating
125
250
325+30
363.5
160x225
19
33.5
16
Fig. 5272 150 171906
171906
Epoxy coating
150
285
350+30
411.5
180x275
19
47.0
16
Fig. 5272 200 171907
171907
Epoxy coating
200
340
400+30
529.5
194x330
24
78.5
16
Fig. 5272 250 171918
171918
Epoxy coating
250
400
450+30
625.0
214x389
27
126.0
16
Fig. 5272 300 171920
171920
Epoxy coating
300
455
500+30
691.5
248x459
27
158.0
16
Fig. 5272 200 171917
171917
Epoxy coating
200
340
400+30
529.5
194x330
24
78.5
10
Fig. 5272 250 171919
171919
Epoxy coating
250
400
450+30
625.0
214x389
27
126.0
10
Fig. 5272 300 171921
171921
Epoxy coating
300
455
500+30
691.5
248x459
27
158.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表