Fig. 5055 - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5055.prj},{NB=182061(400)},{ARTNR=182061},{LODLEVEL=400},{BES=Epoxy coating},{DN=100},{M=187},{DE=118},{L=370},{H=330},{AXB=146x186},{A=146},{B=186},{T=120},{LFS=250},{I=204},{PG=1},{SP=19},{W=19.9},{PN=1},{NPK=811.522},{ADD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
M
Diameter
[mm]
DE
Diameter
[mm]
L
Length
[mm]
H
Height
[mm]
AXB
Length
[mm]
T
Length
[mm]
LFS
Length
[mm]
I
Length
[mm]
PG
ⁿ/ₐ
SP
DIN-Nr.
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5055 80 182060
182060
Epoxy coating
80
166
98
367
300
135x164
119
248
203
1
17
17.5
1
811.521
Fig. 5055 100 182061
182061
Epoxy coating
100
187
118
370
330
146x186
120
250
204
1
19
19.9
1
811.522
Fig. 5055 125 182062
182062
Epoxy coating
125
214
144
386
370
160x225
123
263
213
1
19
26.3
1
811.523
Fig. 5055 150 182063
182063
Epoxy coating
150
241
170
410
408
180x275
126
284
227
1
19
36.6
1
811.524
Fig. 5055 200 182064
182064
Epoxy coating
200
294
222
438
530
194x330
131
307
243
1
24
36.0
1
811.525
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表