Fig. 5345 - Non-return swing check valve
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5345.prj},{NB=170110(400)},{ARTNR=170110},{DN=350},{L=290},{F=520},{H1=357},{H2=372},{H3=142},{B=250},{B1=415},{B2=382},{C=117},{L1=400},{W=145.0},{PN=16},{DN2=420},{DN3=429},{DN4=442},{T=16.0},{HOLE=350},{A=125},{A2=165.74},{A3=764.00},{DA2=56.95},{DA3=30.00},{DIST=15.00},{CC=30.00},{AX=100.00},{BY=110.00},{XX=29.78},{YY=122.50},{RR=30.00},{CIRCX=230.48},{CIRCY=45.85},{CIRCR=28.00},{NOH=16.00},{CUBEXT=18.00},{CUBEYT=33.00},{RR2=8},{ONX=1},{ONX2=1},{DIML=142.000},{TOCKAX=203.060},{TOCKAY=162.370},{TOCKAX2=125.000},{TOCKAY2=260.000},{B1X=-60.805},{B1Y=280.846},{HH=415.000},{ONX1=0},{ONX3=2},{Z1=0.000},{Z2=0.000},{Z3=0.000},{Z4=0.000},{Z5=0.000},{Z6=0.000},{Z7=0.000},{Z8=0.000},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Part number
[mm]
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
B
[mm]
B1
[mm]
B2
[mm]
C
[mm]
L1
[mm]
W
Weight
[kg]
PN
[bar]
NPK
412
ⁿ/ₐ
Fig. 5345 100 170104
170104
Epoxy coating
100
Soft-sealing
190
220
135
188
25
0
200
184
0
200
36.0
16
-
Fig. 5345 125 170105
170105
Epoxy coating
125
Soft-sealing
200
250
156
188
46
0
223
207
0
200
50.0
16
-
Fig. 5345 150 170106
170106
Epoxy coating
150
Soft-sealing
210
285
180
188
58
0
245
230
9
200
70.0
16
-
Fig. 5345 200 170117
170117
Epoxy coating
200
Soft-sealing
230
340
0
0
0
0
294
220
22
395
50.0
10
832.223
Fig. 5345 200 170107
170107
Epoxy coating
200
Soft-sealing
230
340
0
0
0
0
294
220
22
395
50.0
16
832.343
Fig. 5345 250 170118
170118
Epoxy coating
250
Soft-sealing
250
400
0
0
0
0
324
252
50
450
82.0
10
832.324
Fig. 5345 250 170108
170108
Epoxy coating
250
Soft-sealing
250
400
0
0
0
0
324
252
50
450
82.0
16
832.344
Fig. 5345 300 170119
170119
Epoxy coating
300
Soft-sealing
270
455
0
0
0
0
368
285
87
450
90.0
10
832.326
Fig. 5345 300 170109
170109
Epoxy coating
300
Soft-sealing
270
455
0
0
0
0
368
285
87
450
90.0
16
832.346
Fig. 5345 350 170120
170120
Epoxy coating
350
Soft-sealing
290
505
357
372
142
250
415
382
117
400
110.0
10
832.326
Fig. 5345 350 170110
170110
Epoxy coating
350
Soft-sealing
290
520
357
372
142
250
415
382
117
400
145.0
16
832.346
Fig. 5345 400 170121
170121
Epoxy coating
400
Soft-sealing
310
565
400
372
185
370
445
412
138
400
180.0
10
832.327
Fig. 5345 400 170111
170111
Epoxy coating
400
Soft-sealing
310
580
400
372
185
370
445
412
138
400
240.0
16
832.347
Fig. 5345 450 170122
170122
Epoxy coating
450
Soft-sealing
330
615
442
418
206
425
470
443
165
450
280.0
10
-
Fig. 5345 450 170112
170112
Epoxy coating
450
Soft-sealing
330
640
442
418
206
425
470
443
165
450
410.0
16
-
Fig. 5345 500 170123
170123
Epoxy coating
500
Soft-sealing
350
670
492
465
224
460
522
490
188
500
540.0
10
-
Fig. 5345 500 170113
170113
Epoxy coating
500
Soft-sealing
350
715
492
465
224
460
522
490
188
500
680.0
16
-
Fig. 5345 600 170124
170124
Epoxy coating
600
Soft-sealing
390
780
570
555
270
535
594
567
238
600
50.0
10
-
Fig. 5345 600 170114
170114
Epoxy coating
600
Soft-sealing
390
840
570
555
270
535
594
567
238
600
70.0
16
-
Fig. 5345 700 170125
170125
Epoxy coating
700
Soft-sealing
430
895
640
650
277
585
706
661
304
700
110.0
10
-
Fig. 5345 700 170115
170115
Epoxy coating
700
Soft-sealing
430
910
640
650
277
585
706
661
304
700
145.0
16
-
Fig. 5345 800 170126
170126
Epoxy coating
800
Soft-sealing
470
1015
720
736
317
655
746
711
354
800
180.0
10
-
Fig. 5345 800 170116
170116
Epoxy coating
800
Soft-sealing
470
1025
720
736
317
655
746
711
354
800
240.0
16
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表