Fig. 8690 - Wafer butterfly valve PN 10/16
vonRoll hydro
VALVES AND FITTINGS
Butterfly shut-off valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/butterfly_shut_off_valves/8690.prj},{NB=175922(400)},{ARTNR=175922},{LODLEVEL=400},{BES=Epoxy coating},{DN=80},{L=46},{FL=F07 / square drive 11},{F=124},{H=151.0},{H1=203.0},{H2=75},{D=78.0},{B=17.0},{E=260},{W=4.0},{PN=10/16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal Diameter
ⁿ/ₐ
L
[mm]
FL
Flange ISO 5211
ⁿ/ₐ
F
Ø
[mm]
H
[mm]
H1
[mm]
H2
[mm]
D
Ø
[mm]
E
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 8690 50 175920
175920
Epoxy coating
50
43
F07 / square drive 11
100
136.0
171.0
57
49.0
220
3.0
10/16
Fig. 8690 65 175921
175921
Epoxy coating
65
46
F07 / square drive 11
108
145.0
186.0
65
64.0
220
3.5
10/16
Fig. 8690 80 175922
175922
Epoxy coating
80
46
F07 / square drive 11
124
151.0
203.0
75
78.0
260
4.0
10/16
Fig. 8690 100 175923
175923
Epoxy coating
100
52
F07 / square drive 11
147
175.0
227.0
87
102.0
260
5.5
10/16
Fig. 8690 125 175924
175924
Epoxy coating
125
56
F07 / square drive 14
180
190.0
255.5
110
124.0
315
7.3
10/16
Fig. 8690 150 175925
175925
Epoxy coating
150
56
F07 / square drive 14
206
203.0
268.5
120
149.0
315
8.8
10/16
Fig. 8690 200 175926
175926
Epoxy coating
200
60
F07 / square drive 17
257
245.5
300.5
148
197.7
315
15.8
10/16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表