Nederlands
English
6.16 - BALL VALVE TYPE: DIL
VDL
PVC-U fitting program metric
Powered by
CAD模型選擇
{vdl/1_pvc_fittign_programe/616_ball_valve_type_dil.prj},{NB=6.16.040_(mechanical_high)},{CNSORDERNO=6.16.040},{LODDEST=mechanical},{LODLEVEL=high},{D1=40},{WS=5.500},{D2=86.0},{D3=32},{Z1=69.0},{Z2=75},{C=122},{DN=32},{PN=16},{TYPE=A},{VERP=25},{CNSQUANTITY=25},{CNSMASSEXACT=475},{INFO=PDF},{SPN=MIN},{R=150.180},{R1=11.050},{R2=11.0},{L=105.56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
Z1
Length
[mm]
Z2
Height
[mm]
C
Length
[mm]
DN
Diameter
ⁿ/ₐ
PN
Nominal pressure
[bar]
TYPE
Type
ⁿ/ₐ
CNSQUANTITY
Packing number
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
6.16.016
6.16.016
16
59.0
15
54.0
56
84
10
16
A
50
165
6.16.020
6.16.020
20
59.0
15
50.0
56
84
15
16
A
50
167
6.16.025
6.16.025
25
64.0
20
54.0
57
93
20
16
A
50
201
6.16.032
6.16.032
32
73.0
25
64.0
66
108
25
16
A
50
305
6.16.040
6.16.040
40
86.0
32
69.0
75
122
32
16
A
25
475
6.16.050
6.16.050
50
102.0
40
87.0
90
148
40
16
A
15
803
6.16.063
6.16.063
63
124.0
50
102.0
102
175
50
16
A
10
1328
6.16.075
6.16.075
75
151.0
63
128.0
123
216
65
10
B
5
2508
6.16.090
6.16.090
90
178.5
75
152.0
143
256
80
10
B
3
4072
6.16.110
6.16.110
110
215.5
90
184.0
161
306
100
10
B
1
7094
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表