suomi
italiano
English
QA認證資訊
目錄: Univer
Created: 19.04.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Univer
K-C - Opposed cylinder
Univer
Cylinders
Cylinders Ø32÷200 mm
Powered by
CAD模型選擇
{univer/cylinders/k/k_c_asy.prj},{NB=K 1C-63-25-50-M--(0;0)},{CIL=63},{A=20},{AM=32},{B=45},{BG=16},{DDNDR=8.000},{DDKDR=6.647},{E=78},{EENDR=16.662},{EEKDR=14.950},{I2=26},{L=252},{KKNDR=16.000},{KKKDR=14.160},{M=8.0},{PL=21.5},{SW=17},{TG=56.5},{VD=6},{VA=4},{WH=37},{ZM=195},{SWX=13.000},{U=25.000},{UD=16.860},{URV=2.000},{URM=1.000},{UX=21.500},{URX=10.750},{RW1=1.000},{RW2=3.000},{DCIL=69.000},{DSTANGE=0.000},{KFR=9.250},{KFD=37.500},{PLL=35.000},{PLD=25.000},{PLSW=11.000},{BK=1.500},{B2=40.000},{ML=10.600},{MD=13.000},{MR=1.000},{ML1=6.400},{YL=8.000},{YH=11.500},{YR1=4.250},{YR2=3.250},{SR=K},{O=M},{DD=M 8},{EE=G 3/8},{KK=M 16x1.5},{T=1},{C1=25},{C2=50},{HUBST1=0},{HUBST2=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SR
Series
ⁿ/ₐ
CIL
Ø
[mm]
O
Option
ⁿ/ₐ
A
[mm]
AM
[mm]
B
e11
[mm]
BG
[mm]
DD
ⁿ/ₐ
E
[mm]
EE
ⁿ/ₐ
I2
[mm]
L
[mm]
KK
ⁿ/ₐ
M
[mm]
PL
[mm]
SW
[mm]
TG
[mm]
VD
[mm]
VA
[mm]
WH
[mm]
K 1C-32-25-50-M
K
32
M
12
22
30
14
M 6
48
G 1/8
16
194
M 10x1.25
4.5
15.0
10
32.5
5
3
26
K 1C-40-25-50-M
K
40
M
16
24
35
14
M 6
54
G 1/4
20
220
M 12x1.25
5.0
18.0
13
38.0
6
4
30
K 1C-50-25-50-M
K
50
M
20
32
40
16
M 8
67
G 1/4
26
222
M 16x1.5
6.0
18.0
17
46.5
6
4
37
K 1C-63-25-50-M
K
63
M
20
32
45
16
M 8
78
G 3/8
26
252
M 16x1.5
8.0
21.5
17
56.5
6
4
37
K 1C-80-25-50-M
K
80
M
25
40
45
16
M 10
97
G 3/8
32
266
M 20x1.5
7.5
21.5
22
72.0
8
5
46
K 1C-100-25-50-M
K
100
M
25
40
55
16
M 10
115
G 1/2
35
288
M 20x1.5
9.0
21.5
22
89.0
8
6
51
K 1C-125-25-50-M
K
125
M
32
54
60
20
M 12
140
G 1/2
45
334
M 27x2
11.0
24.5
27
110.0
10
7
65
K 1C-160-25-50-M
K
160
M
40
72
65
25
M 16
180
G 3/4
50
378
M 36x2
14.0
29.0
36
140.0
10
6
80
K 1C-200-25-50-M
K
200
M
40
72
75
25
M 16
220
G 3/4
60
382
M 36x2
14.0
29.0
36
175.0
12
6
95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表