FE
unitray
FASTRAY
Vertical Elbows
Flexible Fitting
Powered by
CAD模型選擇
{unitray/fastray/vertical_elbows/flexible_fitting/fe.prj},{NB=FAS-FET25},{SHA256=wrOLMGLw6Gs6DcmrVLy24PsU43/pRLBZfMdcs+RbAz4=},{INAME=00085__fea2d25},{PN=FAS-FET25},{DESC=Flexible Elbow},{MF=T - 316 Stainless},{SIDEHT=2 - 50mm (2)\"},{W=5 - 300mm}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MF
Material Finish
ⁿ/ₐ
SIDEHT
Siderail Height
ⁿ/ₐ
W
Width
ⁿ/ₐ
FAS-FEA21
FAS-FEA21
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
1 - 50mm
FAS-FEA22
FAS-FEA22
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
2 - 100mm
FAS-FEA23
FAS-FEA23
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
3 - 150mm
FAS-FEA24
FAS-FEA24
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
4 - 200mm
FAS-FEA25
FAS-FEA25
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
5 - 300mm
FAS-FEA26
FAS-FEA26
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
6 - 450mm
FAS-FEA27
FAS-FEA27
Flexible Elbow
A - Aluminum
2 - 50mm (2)"
7 - 600mm
FAS-FEG21
FAS-FEG21
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
1 - 50mm
FAS-FEG22
FAS-FEG22
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
2 - 100mm
FAS-FEG23
FAS-FEG23
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
3 - 150mm
FAS-FEG24
FAS-FEG24
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
4 - 200mm
FAS-FEG25
FAS-FEG25
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
5 - 300mm
FAS-FEG26
FAS-FEG26
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
6 - 450mm
FAS-FEG27
FAS-FEG27
Flexible Elbow
G-Galvanized
2 - 50mm (2)"
7 - 600mm
FAS-FEH21
FAS-FEH21
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
1 - 50mm
FAS-FEH22
FAS-FEH22
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
2 - 100mm
FAS-FEH23
FAS-FEH23
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
3 - 150mm
FAS-FEH24
FAS-FEH24
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
4 - 200mm
FAS-FEH25
FAS-FEH25
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
5 - 300mm
FAS-FEH26
FAS-FEH26
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
6 - 450mm
FAS-FEH27
FAS-FEH27
Flexible Elbow
H - HDGAF
2 - 50mm (2)"
7 - 600mm
FAS-FET21
FAS-FET21
Flexible Elbow
T - 316 Stainless
2 - 50mm (2)"
1 - 50mm
FAS-FET22
FAS-FET22
Flexible Elbow
T - 316 Stainless
2 - 50mm (2)"
2 - 100mm
FAS-FET23
FAS-FET23
Flexible Elbow
T - 316 Stainless
2 - 50mm (2)"
3 - 150mm
FAS-FET24
FAS-FET24
Flexible Elbow
T - 316 Stainless
2 - 50mm (2)"
4 - 200mm
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表