Nederlands
polski
Türkçe
中文
中文
QA認證資訊
目錄: Unimec (IT)
Created: 18.11.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Unimec (IT)
F1 - Modelli F-MF
Unimec (IT)
调速齿轮箱
Powered by
CAD模型選擇
{unimec/fasatori/f_asmtab.prj},{NB=F32_R.1/3_1_-},{GRANDEZZA=32},{RAPPORTO=1/3},{FORMA=1},{FLANGIA=13},{FLANGIAX1=1,'56/B5',2,'63/B5',3,'71/B5',4,'71/B14'},{FLANGIAX2=13,'NO'},{A=198},{A1=134},{A2=116},{A3=9},{A4=10},{A5=10},{A6=50},{A7=70},{A8=27},{A9=10},{A10=117},{A11=206},{A12=121},{A13=47},{A14=74},{B=2},{B1=2},{C=99},{D=14},{D1=25},{D2=32},{D3=90},{D4=60},{D5=116},{E=172},{E1=67},{E2=35},{F=M8x16},{F1=M5x10},{F2=M10x18},{F3=M5x10},{F4=M8x18},{H=70},{L=32},{L1=40},{L2=45},{M=5x5x25},{M1=8x7x35},{M2=10x8x40},{PPATH=f_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
GRANDEZZA
尺寸
ⁿ/ₐ
RAPPORTO
速比
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
ⁿ/ₐ
A14
ⁿ/ₐ
B
[mm]
B1
[mm]
C
直径ø
[mm]
D
Ø h7
[mm]
D1
Ø h7
[mm]
D2
Ø h7
[mm]
D3
Ø g6
[mm]
D4
直径ø
[mm]
D5
直径ø
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
ⁿ/ₐ
F1
ⁿ/ₐ
F2
ⁿ/ₐ
F3
ⁿ/ₐ
F4
ⁿ/ₐ
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
M2
[mm]
F32
32
1/3
198
134
116
9
10
10
50
70
27
10
117
206
121
47
74
2
2
99
14
25
32
90
60
116
172
67
35
M8x16
M5x10
M10x18
M5x10
M8x18
70
32
40
45
5x5x25
8x7x35
10x8x40
F42
42
1/3
234
166
144
11
11
18
58
80
30
10
138
262
142
60
82
4
2
116
19
35
42
125
68
140
213
83
40
M10x20
M6x12
M12x24
M6x12
M10x20
90
34
60
60
6x6x25
10x8x50
12x8x50
F55
55
1/3
318
200
174
13
13
16
79
105
34
10
165
334
169
70.5
98.5
4
2
140
19
45
55
152
87
170
260
100
50
M10x20
M6x12
M14x28
M8x15
M12x24
110
59
80
85
6x6x50
14x9x70
16x10x70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表