目錄: Turck
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
100001180 - Pressure Transmitter, With Current Output (2-Wire)
Turck
Sensors
pressure20sensors
Powered by
CAD模型選擇
{turck/sensors/pressure20sensors/100001180.prj},{NB=100001180},{BMENB=100001180},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/b0/b1/100001180.png},{MASSZEICHNUNG=../../../_pool_/b0/b1/100001180.png},{DESCSHORT=Pressure Transmitter, With Current Output (2-Wire)},{DESCLONG=Pressure Transmitter, With Current Output (2-Wire), Operating voltage 7…33 VDC, Fully welded metal measuring cell, Pressure range 0…600 bar rel., Pressure peak orifice, 7…33 VDC, Analog output 4…20 mA, Process connection G3/8\" male thread, Cable device, open-ended braid},{EAN=4047101449051},{MANUNAME=Turck},{MANUTYPEDESC=PT600R-2049-I2-WM0.5/X},{E=Litzenanschluss, - isolierte Litzenlänge ab DT},{D=Aussengewinde - G3/8 hinten dichtend (ohne Dichtungsnut)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BMENB
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
E
Cadenas_FS_PT1000_PT2000_electrical_connection
ⁿ/ₐ
D
ⁿ/ₐ
NO_CU_PER_OU
Packaging quantity
ⁿ/ₐ
100001180
100001180
Pressure Transmitter, Wit...
Pressure Transmitter, Wit...
4047101449051
Turck
PT600R-2049-I2-WM0.5/X
Litzenanschluss, - isolie...
Aussengewinde - G3/8 hint...
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表