RF6205
Tsubakimoto Chain Co.
Sprocket
Sprocket for Large size conveyor chain
Sprocket for General purpose Large chain (Inch)
Powered by
CAD模型選擇
{tsubakimoto/sprocket/sprocket_for_large_size_conveyor_chain/sprocket_for_general_purpose_large_chain_inch/rf6205.prj},{NB=RF6205S8T-CW1Q},{CNSORDERNO=RF6205S8T-CW1Q},{TOR=S},{Z=8},{DMIN=55},{DMAX=110},{DH=157},{DL=135},{DO=419},{DP=398.2},{T=28.0},{ST=S1},{TYPE=Welded},{SIZE=6205},{WL=8.0},{BWL=0.0},{CWL=67.5},{CROLLER=34.900},{CPITCH=152.40},{CNSMASSEXACT=MIN},{HN=0},{HD=0},{HP=0},{WT=17},{WS2=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TOR
Type of roller
ⁿ/ₐ
Z
Number of tooth
ⁿ/ₐ
DMIN
Diameter of shaft hole min
[mm]
DMAX
Diameter of shaft hole max
[mm]
DH
Diameter of hub
[mm]
DL
Length of hub
[mm]
DO
Outer diameter
[mm]
DP
Pitch circle diameter
[mm]
T
Tooth width
[mm]
ST
Shapes of tooth
ⁿ/ₐ
L
[mm]
RF6205R6T-BW1N
RF6205R6T-BW1N
R
6
50
100
147
125
330
304.8
28.0
S2
100.0
RF6205R6T-BW1Q
RF6205R6T-BW1Q
R
6
50
100
147
125
330
304.8
28.0
S2
100.0
RF6205R6T-CW1N
RF6205R6T-CW1N
R
6
50
100
147
125
330
304.8
28.0
S2
62.5
RF6205R6T-CW1Q
RF6205R6T-CW1Q
R
6
50
100
147
125
330
304.8
28.0
S2
62.5
RF6205F6T-BW1N
RF6205F6T-BW1N
F
6
50
100
147
125
330
304.8
18.0
S2
105.0
RF6205F6T-BW1Q
RF6205F6T-BW1Q
F
6
50
100
147
125
330
304.8
18.0
S2
105.0
RF6205F6T-CW1N
RF6205F6T-CW1N
F
6
50
100
147
125
330
304.8
18.0
S2
62.5
RF6205F6T-CW1Q
RF6205F6T-CW1Q
F
6
50
100
147
125
330
304.8
18.0
S2
62.5
RF6205S6T-BW1N
RF6205S6T-BW1N
S
6
50
100
147
125
325
304.8
28.0
S1
100.0
RF6205S6T-BW1Q
RF6205S6T-BW1Q
S
6
50
100
147
125
325
304.8
28.0
S1
100.0
RF6205S6T-CW1N
RF6205S6T-CW1N
S
6
50
100
147
125
325
304.8
28.0
S1
62.5
RF6205S6T-CW1Q
RF6205S6T-CW1Q
S
6
50
100
147
125
325
304.8
28.0
S1
62.5
RF6205R8T-BW1N
RF6205R8T-BW1N
R
8
55
110
157
135
432
398.2
28.0
S2
110.0
RF6205R8T-BW1Q
RF6205R8T-BW1Q
R
8
55
110
157
135
432
398.2
28.0
S2
110.0
RF6205R8T-CW1N
RF6205R8T-CW1N
R
8
55
110
157
135
432
398.2
28.0
S2
67.5
RF6205R8T-CW1Q
RF6205R8T-CW1Q
R
8
55
110
157
135
432
398.2
28.0
S2
67.5
RF6205F8T-BW1N
RF6205F8T-BW1N
F
8
55
110
157
135
432
398.2
18.0
S2
115.0
RF6205F8T-BW1Q
RF6205F8T-BW1Q
F
8
55
110
157
135
432
398.2
18.0
S2
115.0
RF6205F8T-CW1N
RF6205F8T-CW1N
F
8
55
110
157
135
432
398.2
18.0
S2
67.5
RF6205F8T-CW1Q
RF6205F8T-CW1Q
F
8
55
110
157
135
432
398.2
18.0
S2
67.5
RF6205S8T-BW1N
RF6205S8T-BW1N
S
8
55
110
157
135
419
398.2
28.0
S1
110.0
RF6205S8T-BW1Q
RF6205S8T-BW1Q
S
8
55
110
157
135
419
398.2
28.0
S1
110.0
RF6205S8T-CW1N
RF6205S8T-CW1N
S
8
55
110
157
135
419
398.2
28.0
S1
67.5
RF6205S8T-CW1Q
RF6205S8T-CW1Q
S
8
55
110
157
135
419
398.2
28.0
S1
67.5
RF6205R10T-BW1N
RF6205R10T-BW1N
R
10
60
120
177
150
528
493.2
28.0
S1
125.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表