EPR - Straight Shaft Type
Tsubakimoto Chain Co.
Power Rigid Coupling
Power Rigid Coupling
Powered by
CAD模型選擇
{tsubakimoto/power_rigid_coupling/power_rigid_coupling/epr_straight_shaft_type_asmtab.prj},{NB=EPR58-18X18},{DRMIN=18},{DRMAX=25},{MNX=EPR58},{DR=18},{DL=18},{DX1=18,'18',20,'20',22,'22',25,'25'},{AT=78\{8.0\}~188\{19.2\}},{ROT=13000},{MAX=25},{MIN=18},{MI=3.80},{GD=\{15.2\}},{MASS=0.79},{A=52},{B=15},{C=19},{E=26},{F=1.5},{G=26},{K=58},{L=45},{M=M6},{L1=25},{N=4},{P=8},{Q=6},{PPATH=parts/epr_straight_shaft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MN
Model no.
ⁿ/ₐ
AT
允许扭矩
[N*m{kgf*m}]
ROT
Max. Rotation
[r/min.]
MI
Moment of inertia
[kg*cm2]
MASS
Mass
[kg]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
K
[mm]
L
[mm]
M
[mm]
L1
l
[mm]
N
[mm]
P
[mm]
Q
[mm]
EPR50-16X16
EPR50-16X16
90{9.2}~139{14.2}
15000
1.53
0.43
40
11
15
20
1.5
20
50
38
M6
19
4
8
6
EPR58-18X18
EPR58-18X18
78{8.0}~188{19.2}
13000
3.80
0.79
52
15
19
26
1.5
26
58
45
M6
25
4
8
6
EPR68-22X22
EPR68-22X22
144{14.7}~454{46.3}
12000
6.77
0.97
52
15
19
26
1.5
26
68
55
M6
25
6
8
6
EPR78-30X30
EPR78-30X30
176{18.0}~489{49.9}
9500
13.13
1.29
62
18
22
31
2.0
31
78
66
M6
30
6
8
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表