E2 Flange + E7 Flange
Tsubakimoto Chain Co.
凸轮离合器
MZEU Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mzeu_series/e2_flange_e7_flange_asmtab.prj},{NB=MZEU 45 (K) E2+E7},{MN=MZEU 45 (K) E2+E7},{TC=1620},{OI=1400},{OO=300},{DT=0.69},{BO=45},{KEY=14 x 3.8},{BB=14},{TT=3.8},{A=86},{A1=88},{B=130},{BF=165},{C=53},{D=112.000},{D1=95},{DF=146},{F=60},{E=95.000},{L=1.3},{M=15.0},{N=9.0},{OP=8 - Ø9.0},{NO=8},{NDM=8.0},{K=14},{W=6.2},{G=59.000},{OP2=9.000},{NDM2=6.000},{K2=8.000},{POS=6.600},{LX=3.500},{M1=15.500},{OP3=15.000},{PPATH=e2_flange_e7_flange/e2_flange_e7_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
MN
Model No.
ⁿ/ₐ
TC
Torque Capacity
[Nm]
OI
Max. Overrunning - Inner Race
[r/min]
OO
Max. Overrunning - Outer Race
[r/min]
DT
Drag Torque
[Nm]
BO
Bore Size
[mm]
KEY
Keyway
ⁿ/ₐ
A
[mm]
A1
Width
[mm]
B
E2 flange diameter
[mm]
BF
E7 flange diameter
[mm]
C
[mm]
D1
[mm]
DF
Tapped hole: PCD
[mm]
F
[mm]
L
Chamfer
[mm]
M
E7 flange width
[mm]
N
[mm]
OP
No. of Tapped Holes - Size
ⁿ/ₐ
W
Weight
[kg]
MZEU 12 (K) E2+E7
MZEU 12 (K) E2+E7
MZEU 12 (K) E2+E7
60
2000
1000
0.20
12
4 x 1.8
42
44
62
85
20
42
72
20
0.8
10.0
5.7
3 - Ø5.5
0.5
MZEU 15 (K) E2+E7
MZEU 15 (K) E2+E7
MZEU 15 (K) E2+E7
100
1800
900
0.20
15
5 x 2.3
52
54
68
92
28
47
78
25
0.8
11.0
5.7
3 - Ø5.5
0.8
MZEU 20 (K) E2+E7
MZEU 20 (K) E2+E7
MZEU 20 (K) E2+E7
245
1600
700
0.29
20
6 x 2.8
57
59
75
98
34
55
85
30
0.8
10.5
5.7
4 - Ø5.5
1.2
MZEU 25 (K) E2+E7
MZEU 25 (K) E2+E7
MZEU 25 (K) E2+E7
425
1600
600
0.33
25
8 x 3.3
60
62
90
118
35
68
104
40
0.8
11.5
6.8
4 - Ø6.6
1.8
MZEU 30 (K) E2+E7
MZEU 30 (K) E2+E7
MZEU 30 (K) E2+E7
735
1500
500
0.39
30
8 x 3.3
68
70
100
128
43
75
114
45
1.0
11.5
6.8
6 - Ø6.6
2.6
MZEU 35 (K) E2+E7
MZEU 35 (K) E2+E7
MZEU 35 (K) E2+E7
1015
1400
300
0.49
35
10 x 3.3
74
76
110
140
45
80
124
50
1.0
13.0
6.8
6 - Ø6.6
3.2
MZEU 40 (K) E2+E7
MZEU 40 (K) E2+E7
MZEU 40 (K) E2+E7
1350
1400
300
0.59
40
12 x 3.3
86
88
125
160
53
90
142
55
1.3
15.0
9.0
6 - Ø9.0
4.8
MZEU 45 (K) E2+E7
MZEU 45 (K) E2+E7
MZEU 45 (K) E2+E7
1620
1400
300
0.69
45
14 x 3.8
86
88
130
165
53
95
146
60
1.3
15.0
9.0
8 - Ø9.0
6.2
MZEU 50 (K) E2+E7
MZEU 50 (K) E2+E7
MZEU 50 (K) E2+E7
2070
1300
250
0.79
50
14 x 3.8
94
96
150
185
64
110
166
70
1.3
13.0
9.0
8 - Ø9.0
8.2
MZEU 55 (K) E2+E7
MZEU 55 (K) E2+E7
MZEU 55 (K) E2+E7
2400
1300
250
0.88
55
16 x 4.3
104
106
160
204
66
115
182
75
1.5
17.0
11.0
8 - Ø11.0
9.5
MZEU 60 (K) E2+E7
MZEU 60 (K) E2+E7
MZEU 60 (K) E2+E7
2950
1200
250
0.98
60
18 x 4.4
114
116
170
214
78
125
192
80
1.5
16.0
11.0
10 - Ø11.0
12.3
MZEU 70 (K) E2+E7
MZEU 70 (K) E2+E7
MZEU 70 (K) E2+E7
4210
1100
250
1.27
70
20 x 4.9
134
136
190
234
95
140
212
90
1.8
17.5
11.0
10 - Ø11.0
18.1
MZEU 80 (K) E2+E7
MZEU 80 (K) E2+E7
MZEU 80 (K) E2+E7
5170
800
200
1.38
80
22 x 5.4
144
146
210
254
100
160
232
105
1.8
20.0
11.0
10 - Ø11.0
23.1
MZEU 90 (K) E2+E7
MZEU 90 (K) E2+E7
MZEU 90 (K) E2+E7
12000
450
150
4.70
90
25 x 5.4
158
160
230
278
115
180
254
120
2.0
19.0
13.0
10 - Ø14.0
28.1
MZEU100 (K) E2+E7
MZEU100 (K) E2+E7
MZEU100 (K) E2+E7
17600
400
130
5.39
100
28 x 6.4
182
184
270
335
120
210
305
140
2.0
28.0
17.5
10 - Ø18.0
46.3
MZEU130 (K) E2+E7
MZEU130 (K) E2+E7
MZEU130 (K) E2+E7
24500
320
110
6.76
130
32 x 7.4
212
214
310
380
152
240
345
160
2.5
27.0
17.5
12 - Ø18.0
70.2
MZEU150 (K) E2+E7
MZEU150 (K) E2+E7
MZEU150 (K) E2+E7
33800
240
80
8.13
150
36 x 8.4
246
248
400
485
180
310
445
200
2.5
30.0
21.5
12 - Ø22.0
146.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表