MG-R Series
Tsubakimoto Chain Co.
凸轮离合器
MG-R Series
Powered by
CAD模型選擇
{tsubakimoto/cam_clutch/mg_r_series/mg_r_series_asmtab.prj},{NB=MG 750R},{MN=MG 750R},{TC=9500},{DT=2.75},{OI=1800},{BO=85.0},{KEY=24 x 6},{KA=24},{KB=6.0},{A=280.0},{B=200},{C=153},{D=175},{E=150},{F=128.5},{G=1.5},{H=110.0},{HM=8 x M14 x P2.0},{HN=8},{NDM=14},{HP=2.00},{S=25},{W=40.3},{DPT=11.000},{DPT2=26.600},{DPT3=6.500},{D2=11.500},{H2=155.0000},{X1=13.500},{X2=15.000},{X3=145.000},{X4=117.000},{ANG=95},{Y1=6.000},{Y2=25.000},{X33=125.780},{PPATH=mg_r_series_asmtpl.prj},{EX=75.000},{GY=20.050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
[mm]
MN
Model No.
ⁿ/ₐ
TC
Torque Capacity
[Nm]
DT
Drag Torque
[Nm]
OI
Max. Overrunning - Inner Race
[r/min]
BO
Bore Size - Dia.
[mm]
KEY
Bore Size - Keyway
[mm]
A
Width
[mm]
B
Outer ring diameter
[mm]
C
Inner ring width
[mm]
D
Tapped hole: PCD
[mm]
E
Outer ring width
[mm]
F
Cover width
[mm]
G
Inner race protrusion amount
[mm]
H
Inner ring boss diameter
[mm]
HM
No. of Tapped Holes x Size x Pitch
[mm]
S
Tapped holes: Thread length
[mm]
W
Weight
[kg]
MG 300R
MG 300R
MG 300R
314
0.16
2800
19.0
5 x 2
115.0
77
63
66
60
53.5
1.5
28.5
4 x M6 x P1.0
13
2.0
MG 400R
MG 400R
MG 400R
539
0.20
2600
22.0
5 x 2
122.0
88
70
73
67
53.5
1.5
31.7
4 X M8 x P1.25
16
3.0
MG 500R
MG 500R
MG 500R
1620
0.36
2400
31.5
7 x 3
154.0
108
89
92
86
66.5
1.5
44.4
4 X M8 x P1.25
16
5.5
MG 600R
MG 600R
MG 600R
3140
0.59
2100
50.0
12 x 3.5
165.0
136
95
120
92
71.5
1.5
69.8
6 x M8 x P1.25
16
9.5
MG 700R
MG 700R
MG 700R
5880
1.19
1500
70.0
18 x 6
207.0
180
127
160
124
81.5
1.5
101.5
6 x M10 x P1.5
20
21.0
MG 750R
MG 750R
MG 750R
9500
2.75
1800
85.0
24 x 6
280.0
200
153
175
150
128.5
1.5
110.0
8 x M14 x P2.0
25
40.3
MG 800R
MG 800R
MG 800R
17600
4.32
1300
110.0
28 x 7
298.5
250
158
220
155
142.0
1.5
140.0
8 x M16 x P2.0
25
50.6
MG 900R
MG 900R
MG 900R
24500
5.39
1200
135.0
35 x 9
314.5
300
165
265
160
152.0
2.5
170.0
10 x M16 x P2.0
32
77.6
MG 1000R
MG 1000R
MG 1000R
33800
6.47
1200
160.0
38 x 10
341.0
370
188
325
180
157.0
4.0
200.0
12 x M16 x P2.0
32
116.6
MG 1100R
MG 1100R
MG 1100R
78400
12.74
350
185.0
45 x 14
400.0
470
260
415
250
140.0
5.0
260.0
12 x M20 x P2.5
40
275.0
MG 1200R
MG 1200R
MG 1200R
95100
15.29
300
200.0
45 x 14
439.0
500
318
440
300
130.0
9.0
280.0
12 x M24 x P3.0
45
320.0
MG 1300R
MG 1300R
MG 1300R
176000
15.98
250
250.0
56 x 17.5
470.0
600
340
530
320
140.0
10.0
340.0
12 x M30 x P3.5
50
480.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表