Complete piston Type AK - Complete piston Type AK, double acting
Trelleborg
Industrial Sealing Systems
Pneumatic Seals
Piston seal
Type AK
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/dichtsysteme_pneumatik/kolbendichtungen/ak/ak_asmtab.prj},{NB=AK1606322-N7MM (0)},{IDNR=},{PARTNO=AK1606322},{D=63},{DD=16},{B=22},{B1=5.6},{B2=8.00},{T=5},{D1=57.0},{D2=40},{NUT=0},{DRUCK=1.2 MPa},{MC=NBR 70 Shore A},{PPATH=ak_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Bore diameter H11
[mm]
DD
Insider diameter
[mm]
B
Ring width
[mm]
B1
Ring width
[mm]
B2
Ring width
[mm]
T
Thickness
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
DRUCK
Pressure in MPa
ⁿ/ₐ
MC
Seal Material
ⁿ/ₐ
AK0802512-N7MM
AK0802512
25
8
12
3.6
6.00
3
21.0
16
1.2 MPa
NBR 70 Shore A
AK0803215-N7MM
AK0803215
32
8
15
3.6
6.00
3
27.5
16
1.2 MPa
NBR 70 Shore A
AK1004018-N7MM
AK1004018
40
10
18
4.6
7.00
4
35.0
23
1.2 MPa
NBR 70 Shore A
AK1005018-N7MM
AK1005018
50
10
18
4.6
7.00
4
45.0
25
1.2 MPa
NBR 70 Shore A
AK1606322-N7MM
AK1606322
63
16
22
5.6
8.00
5
57.0
40
1.2 MPa
NBR 70 Shore A
AK1608024-N7MM
AK1608024
80
16
24
5.6
8.00
5
73.0
55
1.2 MPa
NBR 70 Shore A
AK2010026-N7MM
AK2010026
100
20
26
6.6
10.00
6
92.5
72
1.2 MPa
NBR 70 Shore A
AK2012526-N7MM
AK2012526
125
20
26
7.4
10.00
6
116.0
90
1.2 MPa
NBR 70 Shore A
AK2214028-N7MM
AK2214028
140
22
28
6.6
10.50
6
127.0
100
1.2 MPa
NBR 70 Shore A
AK2715030-N7MM
AK2715030
160
27
30
9.5
11.50
8
149.5
110
1.2 MPa
NBR 70 Shore A
AK2720035-N7MM
AK2720035
200
27
35
12.0
15.00
10
183.0
150
1.2 MPa
NBR 70 Shore A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表