目錄: TPC Global
Created: 07.11.2017
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
TPC Global
AMRG - 导轨安装型
TPC Global
执行器
AMR
Powered by
CAD模型選擇
{tpc_global/actuator/amr/amrg_asmtab.prj},{NB=AMRGH20-100(0)},{IDNR=},{TB=G},{MHP=H},{BS=20},{STROKE=100},{POS=0},{SWITCH=},{NUMBER=},{WL=},{STROKECON=100,150,200,250,300,350,400,450,500,600,700,800,900,1000},{PPATH=amrg_asmtpl.prj},{PS=Rc 1/8},{A=66},{C=5.2},{D=21.6},{SD=16},{E=10},{F=6.0},{GG=29.0},{G=8},{H=46},{HA=44},{HB=11.0},{HC=19.0},{HD=30.0},{HE=14.5},{HH=2},{JA=8},{JB=15},{L=74},{LL=90},{LLL=124},{MA=M6X1.0},{MB=M6X1.0},{MS=M10X1.0},{T=25},{W=98},{XA=40},{Y=38},{YA=40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
标识号码
ⁿ/ₐ
BS
Bore Size
[mm]
PS
端口大小
ⁿ/ₐ
A
Dimension
[mm]
C
Dimension
[mm]
D
Dimension
[mm]
SD
Dimension
[mm]
E
Dimension
[mm]
F
Dimension
[mm]
GG
Dimension
[mm]
G
Dimension
[mm]
H
Dimension
[mm]
HA
Dimension
[mm]
HB
Dimension
[mm]
HC
Dimension
[mm]
HD
Dimension
[mm]
HE
Dimension
[mm]
HH
Dimension
[mm]
JA
Dimension
[mm]
JB
Dimension
[mm]
L
Dimension
[mm]
LL
Dimension
[mm]
LLL
Dimension
[mm]
MA
Thread
ⁿ/ₐ
MB
Thread
ⁿ/ₐ
MS
Thread
ⁿ/ₐ
T
Dimension
[mm]
W
Dimension
[mm]
XA
Dimension
[mm]
Y
Dimension
[mm]
YA
Dimension
[mm]
AMRGH10-50
10
M5X0.8
42
4.3
11.0
10
8
5.0
19.0
5
34
32
27.0
20.0
12.0
12.0
2
10
8
50
60
80
M5X0.8
M5X0.8
M8X1.0
15
60
25
24
25
AMRGH16-50
16
M5X0.8
55
5.2
17.4
10
10
7.0
23.0
7
40
38
30.0
24.0
15.0
15.0
2
10
10
61
75
101
M5X0.8
M8X1.0
M8X1.0
20
75
30
30
30
AMRGH20-100
20
Rc 1/8
66
5.2
21.6
16
10
6.0
29.0
8
46
44
11.0
19.0
30.0
14.5
2
8
15
74
90
124
M6X1.0
M6X1.0
M10X1.0
25
98
40
38
40
AMRGH25-100
25
Rc 1/8
74
6.8
26.6
16
11
7.0
25.0
7
54
52
15.0
23.0
34.0
18.5
2
8
16
76
90
124
M6X1.0
M8X1.25
M14X1.5
24
102
40
42
40
AMRGH32-100
32
Rc 1/8
88
8.6
33.8
20
14
8.6
29.0
9
64
62
19.5
29.5
42.5
19.0
4
12
16
92
110
146
M8X1.25
M10X1.5
M20X1.5
27
122
50
50
50
AMRGH40-100
40
Rc 1/4
91
8.6
42.0
25
14
8.6
34.5
10
74
72
20.0
34.5
47.5
20.0
4
12
14
100
120
160
M8X1.25
M10X1.5
M20X1.5
30
145
64
64
64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表