您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Toshiba
Created: 02.08.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Toshiba
HIGH ODP
Toshiba
Low Voltage General Purpose
XT - 'Performance Driven'
ODP Footed
Powered by
CAD模型選擇
{toshiba/low_voltage_gp/xt/odp_footed/odp_xt_high.prj},{NB=B0508VLF3UM-F1-Bottom},{HP=50},{RP=900},{FR=8},{VG=1},{FQ=60},{IC=F},{SM=F},{MP=F1},{LO=Bottom},{NAMEPLATEMN=GENERIC},{VER=14},{MD=Select for Motor Data}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MN
Model Number
ⁿ/ₐ
HP
Horse Power
ⁿ/ₐ
ND
NEMA Designs
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
RP
Speed (RPM)
ⁿ/ₐ
FQ
Frequency
[Hz]
EC
Enclosure
ⁿ/ₐ
SF
Service Factor
ⁿ/ₐ
IC
Insulation Class
ⁿ/ₐ
BT
Bearing Type
ⁿ/ₐ
IU
Internal Use
ⁿ/ₐ
B3/48DLF2AM02
B3/48DLF2AM02
0.75
B
145T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
B0018DLF2AM02
B0018DLF2AM02
1
B
182T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
BY158DLF2AM02
BY158DLF2AM02
1.5
B
184T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
B0028DLF2AM01
B0028DLF2AM01
2
B
213T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
B0038DLF2AM01
B0038DLF2AM01
3
B
215T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
B0058DLF2AM01
B0058DLF2AM01
5
B
254T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
BY758DLF2UM01
BY758DLF2UM01
7.5
B
256T
900
60
Drip Proof Guarded
1.15
F
Shielded w/o plugs
M (Use)
B0108VLF1UM01
B0108VLF1UM01
10
B
284T
900
60
Open Drip Proof
1.15
F
Shielded w/plugs
M (Use)
B0158VLF1UM01
B0158VLF1UM01
15
B
286T
900
60
Open Drip Proof
1.15
F
Shielded w/plugs
M (Use)
B0208VLF1UM01
B0208VLF1UM01
20
B
324T
900
60
Open Drip Proof
1.15
F
Shielded w/plugs
M (Use)
B0258VLF1UM01
B0258VLF1UM01
25
B
326T
900
60
Open Drip Proof
1.15
F
Shielded w/plugs
M (Use)
B0308VLF3UM
B0308VLF3UM
30
B
364T
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
B0408VLF3UM
B0408VLF3UM
40
B
365T
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
B0508VLF3UM
B0508VLF3UM
50
B
404T
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
B0608VLF3UM
B0608VLF3UM
60
B
405T
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
B0758VLF4AM
B0758VLF4AM
75
B
444T
900
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
B1008VLF4AM
B1008VLF4AM
100
B
445T
900
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
B1258VLG3BM
B1258VLG3BM
125
B
445TS
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
A1508VLG3BD
A1508VLG3BD
150
A
447TS
900
60
Open Drip Proof
1.15
F
Open Ball
D (Internal)
B2008VLG3BM
B2008VLG3BM
200
B
505US
900
60
Open Drip Proof
1.15
F
Open Ball
M (Use)
B2508VLF4BD
B2508VLF4BD
250
B
507UZ
900
60
Open Drip Proof
1.15
F
Roller DE
D (Internal)
F3008VLF4BM
F3008VLF4BM
300
F
509UZ
900
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
F3508VLF4BM
F3508VLF4BM
350
F
509UZ
900
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
F4006VLF4BM
F4006VLF4BM
400
F
509UZ
1200
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
F4506VLF4BM
F4506VLF4BM
450
F
509UZ
1200
60
Open Drip Proof
1.15
F
Roller DE
M (Use)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表