目錄: TOK, Inc.
Created: 15.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TOK, Inc.
ID-A,B
TOK, Inc.
I-series bearings
Powered by
CAD模型選擇
{tok_bearing/i_series_bearings/id_ab_asmtab.prj},{NB=221103 ID-19-AH5.5},{IDNR=},{CODE=221103},{PN=ID-19-AH5.5},{D=19.0},{SD=-},{SDX=0.000},{SD1=5},{SD1X=5.000},{W=7.0},{C=5.5},{CX=5.500},{L=3.5},{LX=3.500},{D2XT=3x120},{D2=3.000},{T=120.000},{W1=-},{W1X=0.000},{W2=-},{W2X=0.000},{LOAD=333 (35)},{TYPE=2},{QTY=1.500},{GW=15.9},{PPATH=id_ab/id_ab_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
D
Dimension
[mm]
SD
Dimension
ⁿ/ₐ
SD1
Dimension
[mm]
W
Dimension
[mm]
C
Dimension
[mm]
L
Dimension
[mm]
D2XT
(D2xT)
ⁿ/ₐ
W1
Dimension
[mm]
W2
Dimension
[mm]
LOAD
Load
[[N] (kgf)]
TYPE
Type
ⁿ/ₐ
QTY
Quantity
ⁿ/ₐ
GW
Gross Weight
[[kg/box]]
221101 ID-18.8-AH5
221101
ID-18.8-AH5
18.8
-
4
7.0
5
3.5
3x90
-
-
333 (35)
1
1.500
13.0
221100 ID-18.8-AH5-5
221100
ID-18.8-AH5-5
18.8
-
4
7.0
5
5
3x90
-
-
333 (35)
1
1.500
13.4
221102 ID-19-AH2.5
221102
ID-19-AH2.5
19.0
-
5
7.0
2.5
3.5
3x120
-
-
333 (35)
2
1.500
12.9
221103 ID-19-AH5.5
221103
ID-19-AH5.5
19.0
-
5
7.0
5.5
3.5
3x120
-
-
333 (35)
2
1.500
15.9
221110 ID-24-AH1-3.6
221110
ID-24-AH1-3.6
24.0
-
6
8.0
1
3.6
5.5x90
-
-
333 (35)
3
1.000
12.3
221301 ID-19-H6
221301
ID-19-H6
19.0
6
-
7.0
-
-
-
-
-
333 (35)
4
2.000
10.5
221303 ID-22-H6
221303
ID-22-H6
22.0
6
-
7.0
-
-
-
-
-
333 (35)
4
1.500
22.5
221304 ID-22-H4W(0.5)3
221304
ID-22-H4W(0.5)3
22.0
4
-
7.0
-
-
-
0.5
3
333 (35)
5
1.000
10.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表