Bevel gear (gear ratio 1 1) - 傘齒輪齒數比1:1
TOHATSU伍全企業股份有限公司
自動化標準零件
齒條齒輪
傘齒輪
Powered by
CAD模型選擇
{tohatsu/automation_standard_parts/driving_part/bevel_gear/bevel_gear_gear_ratio1_1.prj},{NB=FHCWPB-2.5-2525-15(gear_ratio_1_1)},{ROHS=YES},{TYPE=FHCWPB},{MO=2.5},{REFERENCE=小齒輪},{T=25},{MATCH=25},{D=15},{DH=52.0},{C=55.0},{D1=66.04},{E=53.81},{L=35.00},{F=30.00},{L1=18.00},{J=16.00},{URL=https://www.tohatsu.com.tw},{WED=網站}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
ⁿ/ₐ
ROHS
綠色檢驗
ⁿ/ₐ
MA
材質
ⁿ/ₐ
ST
表面處理
ⁿ/ₐ
PR
壓力角
ⁿ/ₐ
MO
模數
ⁿ/ₐ
T
齒數
ⁿ/ₐ
NUMBERING
齒輪編號
ⁿ/ₐ
D
公差H7
[mm]
FHCWPB-1.0-1818-6
FHCWPB-1.0-1818-6
YES
S45C
-
20°
1.0
18
1818
6
FHCWPB-1.0-2020-6
FHCWPB-1.0-2020-6
YES
S45C
-
20°
1.0
20
2020
6
FHCWPB-1.0-2424-6
FHCWPB-1.0-2424-6
YES
S45C
-
20°
1.0
24
2424
6
FHCWPB-1.0-2525-6
FHCWPB-1.0-2525-6
YES
S45C
-
20°
1.0
25
2525
6
FHCWPB-1.0-3030-6
FHCWPB-1.0-3030-6
YES
S45C
-
20°
1.0
30
3030
6
FHCWPB-1.5-1515-8
FHCWPB-1.5-1515-8
YES
S45C
-
20°
1.5
15
1515
8
FHCWPB-1.5-1818-8
FHCWPB-1.5-1818-8
YES
S45C
-
20°
1.5
18
1818
8
FHCWPB-1.5-2020-8
FHCWPB-1.5-2020-8
YES
S45C
-
20°
1.5
20
2020
8
FHCWPB-1.5-2424-10
FHCWPB-1.5-2424-10
YES
S45C
-
20°
1.5
24
2424
10
FHCWPB-1.5-2525-10
FHCWPB-1.5-2525-10
YES
S45C
-
20°
1.5
25
2525
10
FHCWPB-1.5-3030-12
FHCWPB-1.5-3030-12
YES
S45C
-
20°
1.5
30
3030
12
FHCWPB-2.0-1515-8
FHCWPB-2.0-1515-8
YES
S45C
-
20°
2.0
15
1515
8
FHCWPB-2.0-1818-10
FHCWPB-2.0-1818-10
YES
S45C
-
20°
2.0
18
1818
10
FHCWPB-2.0-2020-10
FHCWPB-2.0-2020-10
YES
S45C
-
20°
2.0
20
2020
10
FHCWPB-2.0-2424-12
FHCWPB-2.0-2424-12
YES
S45C
-
20°
2.0
24
2424
12
FHCWPB-2.0-2525-12
FHCWPB-2.0-2525-12
YES
S45C
-
20°
2.0
25
2525
12
FHCWPB-2.0-3030-12
FHCWPB-2.0-3030-12
YES
S45C
-
20°
2.0
30
3030
12
FHCWPB-2.5-1212-10
FHCWPB-2.5-1212-10
YES
S45C
-
20°
2.5
12
1212
10
FHCWPB-2.5-1515-10
FHCWPB-2.5-1515-10
YES
S45C
-
20°
2.5
15
1515
10
FHCWPB-2.5-1818-12
FHCWPB-2.5-1818-12
YES
S45C
-
20°
2.5
18
1818
12
FHCWPB-2.5-2020-12
FHCWPB-2.5-2020-12
YES
S45C
-
20°
2.5
20
2020
12
FHCWPB-2.5-2424-15
FHCWPB-2.5-2424-15
YES
S45C
-
20°
2.5
24
2424
15
FHCWPB-2.5-2525-15
FHCWPB-2.5-2525-15
YES
S45C
-
20°
2.5
25
2525
15
FHCWPB-2.5-3030-15
FHCWPB-2.5-3030-15
YES
S45C
-
20°
2.5
30
3030
15
FHCWPB-3.0-1212-12
FHCWPB-3.0-1212-12
YES
S45C
-
20°
3.0
12
1212
12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 1:1 - Module 1.5 to 5.0
HPC
17.02.2022
Bevel gear (gear ratio 1_2) - 傘齒輪齒數比1:2
TOHATSU伍全企業股份有限公司
21.06.2024
22430 - Bevel gears in steel, ratio 1:2; toothing milled, straight teeth, e...
norelem
26.06.2024
22430 - Bevel gears in steel, ratio 1:1; toothing milled, straight teeth, e...
norelem
26.06.2024
Miter Gears (SM)
KHK KOHARA GEAR
12.04.2024
Conical gears type ''A'' ratio 1:1 module 2,5 - Conical straight toothed ge...
BEA Ingranaggi
06.07.2020
KM
KANA (片山链条株式会社)
27.06.2023
Bevel gear (gear ratio 1_3) - 傘齒輪齒數比1:3
TOHATSU伍全企業股份有限公司
21.06.2024
SSB - 1:1 stainless steel - Stainless steel bevel gear - Ratio 1:1 - Simpli...
HPC
25.07.2023
GN 297 - Bevel-Gear Wheels, Type W, Set of bevel gears, 2 bevel gears, 1 x ...
Berger Tools
04.04.2023
Hardened Miter Gears (SMB)
KHK KOHARA GEAR
12.04.2024
Bevel Gears (SB)
KHK KOHARA GEAR
12.04.2024
DB 1.5 - 5.0 - Bevel gear - Steel C43 - Ratio 2:1 - Module 1.5 to 5.0
HPC
17.02.2022
Ground Zeroll Bevel Gears (SBZG)
KHK KOHARA GEAR
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表