B-905
ABB Installation Products
Kindorf
Channels
Powered by
CAD模型選擇
{thomas_betts/kindorf/channels/b_905_asmtab.prj},{NB=B9052A10},{CN=B9052A10},{DESCRIPTION=KD B9052A10 Steel Channel},{FINISH=Galv-Krom},{MAT=12 ga.},{MT=0.104},{A=1.540},{B=1.540},{C=0.875},{E=3.000},{H=0.563},{L=120},{HLP=2},{PPATH=parts/b_905_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CN
Cat.No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MT
Material Thickness
[Inch]
A
[Inch]
B
[Inch]
C
[Inch]
E
[Inch]
H
[Inch]
L
[Inch]
B90510
B90510
KD B90510 Steel Channel
Galv-Krom
12 ga.
0.104
1.540
1.540
0.875
1.500
0.563
120
B90520
B90520
KD B90520 Steel Channel
Galv-Krom
12 ga.
0.104
1.540
1.540
0.875
1.500
0.563
240
B9052A10
B9052A10
KD B9052A10 Steel Channel
Galv-Krom
12 ga.
0.104
1.540
1.540
0.875
3.000
0.563
120
B9052B20
B9052B20
KD B9052B20 "Channel, Bac...
Galv-Krom
12 ga.
0.104
1.540
1.540
0.875
1.500
0.563
240
B9052C10
B9052C10
KD B9052C10 Kindorf B
Galv-Krom
12 ga.
0.104
1.540
1.540
0.875
1.500
0.563
120
B905M10
B905M10
KD B905M10 Steel Channel
Galv-Krom
14 ga.
0.071
1.474
1.474
0.875
1.500
0.563
120
B905M20
B905M20
KD B905M20 "Channel 14GA,...
Galv-Krom
14 ga.
0.071
1.474
1.474
0.875
1.500
0.563
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表