紧凑式-超重负荷型SHS-LV型
THK
直线运动系统
LM滚动导轨
保持器型LM滚动导轨
球保持器型
LM滚动导轨SHS型
Powered by
CAD模型選擇
{thk/linear_motion_systems/lm_guide/lm_caged_ball_roller/caged_ball/lm_guide_shs/shs_lv_asmtab.prj},{NB=SHS30LV1SS-280L_G20_0_B-M6F_74-5_0_0_0_1_},{PD=280},{LEND=8640.00},{LPORM=80.00},{LPORX=1000.00},{M=42.00},{W=60.00},{LTR=106.00},{H=8.50},{L1=80.00},{T=8.00},{F=80.00},{D1=9.00},{D2=14.00},{MAXL=3000.00},{GA=20.00},{ND=4.000},{MN=SHS30LV},{INFO=Info Text},{INFO1=Info Text},{PPATH=shs_lv/shs_lv_asmtpl.prj},{NOTE2=If you hope to avoid collision between LM block mounting hole and the mounting bolt, select \"Nominal diameter of the female screw\" with the above selection.},{RADCX='','No Symbol : Normal','C1','C1 : Light preload','C0','C0 : Medium preload'},{NOB=1},{QZ=},{SO=SS},{RADC=},{L=280.0},{ACCG=},{G=},{GX=20},{NR=},{POR=0},{GPJ=B-M6F},{TAPH=},{P1=74.5},{P2=0},{P3=0},{P4=0},{TH=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
公称型号
ⁿ/ₐ
GX2
Length g
[mm]
NOTE
Note 1
ⁿ/ₐ
RC1
拼接数
ⁿ/ₐ
NOTE2
About Shape of Mounting hole (Note 2
ⁿ/ₐ
SHS15LV1SS+160L (G20g20, ...
SHS15LV
20.00
-
If you hope to avoid coll...
SHS20LV1SS+220L (G20g20, ...
SHS20LV
20.00
-
If you hope to avoid coll...
SHS25LV1SS+220L (G20g20, ...
SHS25LV
20.00
-
If you hope to avoid coll...
SHS30LV1SS+280L (G20g20, ...
SHS30LV
20.00
-
If you hope to avoid coll...
SHS35LV1SS+280L (G20g20, ...
SHS35LV
20.00
-
If you hope to avoid coll...
SHS45LV1SS+570L (G22.5g22...
SHS45LV
22.50
-
If you hope to avoid coll...
SHS55LV1SS+780L (G30g30, ...
SHS55LV
30.00
-
If you hope to avoid coll...
SHS65LV1SS+1270L (G35g35,...
SHS65LV
35.00
-
If you hope to avoid coll...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表