WHF - High speed / Large lead
THK
进给丝杠
Ball Screw (New classification)
Positioning Ball Screw
No preload
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw_2/positioning/nopreload/rev2_hsbs_whf_asmtab.prj},{NB=WHF2025-3.4G1+76.2LC0_0_G100_rev},{SD=20.000},{LEAD=10.000},{SDSP=20.750},{SDSC=17.500},{CSA=9.800},{COSA=22.300},{K=236.000},{D=39.000},{D1=62.000},{L1=56.200},{H=10.000},{B1=33.200},{PCD=50.000},{SD1=5.500},{TW=46.000},{NN1=5.000},{EL=980.000},{A11=15.000},{B11=12.000},{E1=49.000},{F1=20.000},{S1=13.000},{J1=16.000},{N1=6.000},{H1=9.000},{G1=4.000},{T1=2.500},{P1=16.000},{R1=11.300},{P11=16.000},{A22=15.000},{B22=12.000},{E2=40.000},{F2=20.000},{S2=12.000},{J2=16.000},{N2=6.000},{H2=9.000},{G2=4.000},{T2=2.500},{P2=16.000},{R2=11.300},{A3=15.000},{E3=13.000},{E33=0.000},{B3=14.300},{F3=10.150},{F33=0.000},{G3=1.150},{QZ=},{TS=},{FS=},{SS=},{OLS=76.2},{AXC=G1},{ACC=C0},{PN=0},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MN
公称型号
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
[mm]
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
[mm]
NETP
[mm]
NOTE1
注1
ⁿ/ₐ
NOTE2
注2
ⁿ/ₐ
WHF1530-3.4G1+84.5LC0
WHF1530-3.4
0.0
64.500
0.000
0.000
64.500
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF1540-3.4G1+101.6LC0
WHF1540-3.4
0.0
81.600
0.000
0.000
81.600
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2020-3.4G1+67.1LC0
WHF2020-3.4
-0.0
47.100
0.000
0.000
47.100
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2025-3.4G1+76.2LC0
WHF2025-3.4
0.0
56.200
0.000
0.000
56.200
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2030-3.4G1+85.3LC0
WHF2030-3.4
0.0
65.300
0.000
0.000
65.300
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2040-3.4G1+102.7LC0
WHF2040-3.4
0.0
82.700
0.000
0.000
82.700
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2525-3.4G1+78LC0
WHF2525-3.4
0.0
58.000
0.000
0.000
58.000
10.000
在行程两端部加上+10mm的丝杠轴全长
-
WHF2550-3.4G1+123.3LC0
WHF2550-3.4
0.0
103.300
0.000
0.000
103.300
10.000
在行程两端部加上+10mm的丝杠轴全长
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表