目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - Standard rubber wheels, swivel top plate bracket type "NL"
Tellurerota
Industrial - Light duty
53 - STANDARD RUBBER WHEELS, PRESSED STEEL DISCS
Standard rubber wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_light_duty/serie53/53nl/srp_nl_asmtab.prj},{NB=534709},{COD=534709},{WT=CB},{D=280},{BR=1},{DX=280},{F=60.0},{H=311},{AXB=200x160},{AAXBB=160x120},{EE=14},{E=87},{O=MIN},{LC=390},{DD=25},{L1=110},{L=90},{DFA=12},{TG=0},{W=7.35},{INFO=Technical description},{VER=MIN},{TG1=0, 'No'},{BRX= 1, 'SRP/NL', 2, 'SF/NL'},{PPATH=nl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
COD
[mm]
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
535001
535001
CB
80
25.0
107
100x85
80x60
9
40
65
0.69
535002
535002
CB
100
30.0
128
100x85
80x60
9
35
80
0.82
535003
535003
CB
125
37.5
156
100x85
80x60
9
37
130
1.18
535004
535004
CB
140
37.5
177
100x85
80x60
9
34
150
1.27
535011
535011
CB
150
40.0
182
100x85
80x60
9
34
170
1.40
535012
535012
CB
160
40.0
187
100x85
80x60
9
50
180
1.75
535010
535010
CB
160
40.0
199
140x110
105x80
11
56
180
2.44
535005
535005
CB
180
45.0
219
140x110
105x80
11
56
200
2.78
535006
535006
CB
200
50.0
240
140x110
105x80
11
56
230
3.25
535007
535007
CB
225
50.0
263
140x110
105x80
11
56
250
3.67
534708
534708
CB
250
60.0
296
200x160
160x120
14
87
300
6.66
534709
534709
CB
280
60.0
311
200x160
160x120
14
87
390
7.35
535101
535101
CR
80
25.0
107
100x85
80x60
9
40
65
0.70
535102
535102
CR
100
30.0
128
100x85
80x60
9
35
80
0.84
535103
535103
CR
125
37.5
156
100x85
80x60
9
37
130
1.21
535104
535104
CR
140
37.5
177
100x85
80x60
9
34
150
1.34
535111
535111
CR
150
40.0
182
100x85
80x60
9
34
170
1.45
535112
535112
CR
160
40.0
187
100x85
80x60
9
50
180
1.81
535110
535110
CR
160
40.0
199
140x110
105x80
11
56
180
2.50
535105
535105
CR
180
45.0
219
140x110
105x80
11
56
200
2.85
535106
535106
CR
200
50.0
240
140x110
105x80
11
56
230
3.31
535107
535107
CR
225
50.0
263
140x110
105x80
11
56
250
3.93
534908
534908
CR
250
60.0
296
200x160
160x120
14
87
300
6.56
534909
534909
CR
280
60.0
311
200x160
160x120
14
87
390
7.27
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表