目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
66CR - "TR" polyurethane wheels, polyamide 6 centre, roller bearing bore
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, polyamide 6 centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66wheels/66_cr.prj},{NB=663104},{COD=663104},{D=150},{F=40},{DD=20},{L=59},{SL=600},{RR=240},{LC=400},{W=0.54},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
663101
663101
80
25
12
39
225
100
150
0.13
663102
663102
100
30
12
44
300
135
200
0.19
663103
663103
125
30
15
44
400
150
250
0.28
663104
663104
150
40
20
59
600
240
400
0.54
663105
663105
175
40
20
59
680
270
470
0.73
663106
663106
200
50
20
59
800
300
600
0.89
663116
663116
200
50
25
59
800
300
600
0.85
663108
663108
250
60
25
88
1200
400
1000
1.52
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表