目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65HTALSC 1 - "TR" high thickness polyurethane wheels, aluminium and cast iron centre
Tellurerota
Industrial - Heavy duty and mechanical handling
65HT - TR HIGH THICKNESS POLYURETHANE WHEELS ALUMINIUM AND CAST IRON CENTRE
TR high thickness polyurethane wheels, aluminium and cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65ht/65htwheels/65htalsc.prj},{NB=654304},{COD=654304},{DB3=3},{D=160},{F=50},{DD=20},{L=58},{LL=47},{M=14.5},{SL=900},{RR=320},{LC=700},{LC2=560},{W=0.95},{INFO=Technical description},{X=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
DD
Hub bore diameter
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
LC2
Load capacity 6km/h
[daN]
W
Weight
[kg]
654302
654302
100
40
15
40
32
9.0
500
270
350
280
0.37
654303
654303
125
40
20
50
47
14.0
650
280
450
360
0.53
654304
654304
160
50
20
58
47
14.5
900
320
700
560
0.95
654305
654305
180
50
20
58
47
14.0
950
335
750
600
1.15
654306
654306
200
50
20
58
47
14.0
1000
350
800
640
1.47
654308
654308
250
50
20
55
52
15.0
1200
380
1000
800
2.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表