目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/EEG HD - Vulkolan® wheels, cast iron centre, fixed bracket type "EEG HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, electro-welded (EEG-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63eeg_hd/63_sf_eeg_hd_asmtab.prj},{NB=638174},{BR=2},{COD=638174},{D=150},{F=50+50},{H=223},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=50},{O=157},{LC=1400},{DD=20},{L1=85},{COD1=638074},{COD2=638174},{L=60},{W=8.70},{VER=6},{INFO=Technical description},{PPATH=eeg_hd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
638172
638172
125
50+50
210
175x140
140x105
14
1200
7.70
638174
638174
150
50+50
223
175x140
140x105
14
1400
8.70
638184
638184
160
50+50
228
175x140
140x105
14
1500
9.00
638166
638166
200
50+50
280
175x140
140x105
14
1600
11.30
638176
638176
200
50+50
285
200x160
160x120
17
2000
12.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表