目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
NY SF/NL - "TR-ROLL" polyurethane wheels with polyamide 6 centre, standard duty "NL" fixed bracket
Tellurerota
Industrial - Heavy duty and mechanical handling
62NY - TR-ROLL POLYURETHANE WHEELS WITH POLYAMIDE 6 CENTRE
TR-Roll polyurethane wheels with polyamide 6 centre, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie62ny/62ny_nl/62ny_nl_sf_asmtab.prj},{NB=629403SF/NL},{VE=ERNY},{BR=2},{D=125ER},{DX=125},{F=40},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{COD1=629303},{COD2=629403},{COD3=629503},{L=40},{VER=1},{L2=MIN},{PPATH=62ny_nl_asmtpl.prj},{W=0.80},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
626222SF/NL
626222
100
40
128
100x85
80x60
9
200
0.69
626223SF/NL
626223
125
40
156
100x85
80x60
9
220
0.85
629403SF/NL
629403
125ER
40
156
100x85
80x60
9
220
0.80
627724SF/NL
627724
160
50
199
140x110
105x80
11
300
2.19
627734SF/NL
627734
160ER
50
199
140x110
105x80
11
300
2.13
627726SF/NL
627726
200
50
240
140x110
105x80
11
300
2.63
627736SF/NL
627736
200ER
50
240
140x110
105x80
11
300
2.54
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表